Projectors TLP-WX2200U - Write a Review Close

Mobile : TLP-WX2200U

  • Choose a Model
  • TDP-XP2U
  • TLP-WX2200U
  • TLP-XE30U
  • TDP-SP1U
  • TDP-XP1U
  • TDP-PX10U
PRINT Print

Leave them Wide Eyed
TLP-WX2200U
Spec Sheet
Spec Sheet
Gallery
Gallery
Share
Share this page

Value–Added Security Features

  • Widescreen format
  • Advanced anti–theft features
  • WXGA (1280 x 800) resolution
  • 2200 ANSI lumens
  • 600:1 contrast ratio
  • 4.2'—32.4' projection distance
  • 40"—300" image size (diagonal)

MSRP: $1,189.00

Be the first to write a review



Ready to Buy? You've got options
Buy from ToshibaDirect.com ( Usually ships within 1-2 weeks )

Add to Cart

Buy from an online retailer
TLP–WX2200U
Easy Set–up and Operation
Right out of the box the TLP–WX2200U is ready when you are—with features like one–touch auto set–up and automatic angle correction. Plus, it comes with a fully loaded remote so you can work the room, not the projector.
Widescreen Format
The TLP-WX2200U’s 16:10 format lets you display more information than with the traditional 4:3 format. And you’ll be glad you have it when it comes time to show complex spreadsheets or widescreen multimedia.


Advanced Anti–Theft Features
The TLP–WX2200U poses a triple threat to would–be thieves. It comes with password protection, a key–lock function, and a removable palm–sized control panel which, when detached, makes the projector inoperable until a password is entered on the remote control or the panel is replaced.

TLP-WX2200U : Detailed Product Specs

Projector Type

Mobile

Display Technolgy: Shape

0.56" LCD

Display Technology: No. of Pixels

1,024,000 (1280 x 800)

Projector Lens: Standard Lens

1.2x manual zoom/manual focus

Projector Lens: F/f (mm)

F = 1.6 - 1.88, f = 18.84 - 22.61mm

Aspect Ratio

16:10 (4:3 switchable)

Light Source

205W (160W in low mode)

Brightness

2200 ANSI lumens

Native Resolution

WXGA (1280 x 800)

Color Reproduction

Full 16.7 Million Colors

Contrast Ratio

600:1

Projection Screen Size

40" - 300" diagonal

Projection Distance

4.2 ft - 32.4 ft

Throw Ratio

1.57 - 1.89:1

Projection Placement

Ceiling Mounted Front/Rear Projection, Floor Mounted Front/Rear Projection

Compatible Scanning Frequency: Horizontal (kHz)

15.63 - 106.25kHz

Compatible Scanning Frequency: Vertical (Hz)

50 - 85Hz

Input Terminal: RGB 1

1 x D-sub 15-pin (shared as Component Video)

Input Terminal: Video

1 x RCA for composite video, 1x S-Video

Input Terminal: RGB Audio

1x stereo mini-jack

Input Terminal: Video Audio

1x RCA (L/R)

Input Signal Format: Video

NTSC, PAL, SECAM

Input Signal Format: Color Difference

HDTV/DTV (480p/480i/576i/576p/720p/1080i)

Input Signal Format: RGB

VGA, SXGA (compressed), XGA (native), SVGA, UXGA (compressed)

Output Terminal: Audio

1x stereo mini-jack

Output Terminal: RGB

1x D-sub 15 terminal share with In/Out

Other Terminal

RS-232: 1x mini DIN 8-pin

Picture Color Enhancer

Toshiba Natural Color Enhancer3

Digital Keystone Correction

Automatic vertical +/- 30°

Auto Set

Yes

Internal Speaker

1.0W Monaural

Noise Level

36dB (31dB in low mode)

Projector External Dimensions (WxHxD)

11.3" x 3.6" x 9.7"

Projector Weight

6.2 lbs.

Power Consumption

305W

Power Source

AC:100-240V, 50/60Hz

Service Replacement Lamp

TLP-LW11

Box Contents

Power cord, RGB cable, CD-ROM, Mouse remote control receiver, Two size AAA batteries, Mouse remote control with laser pointer, User's Manual, Soft Carrying Bag

RoHS Compliance

Yes

Projector Warranty

Lamp: 1-Year Standard Limited Warranty or 500 hours, whichever comes first, Projector: 3-Years Parts and Labor Standard Limited Warranty


MSRP Price: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.