Projectors TDP-XP2U - Write a Review Close

Mobile : TDP-XP2U

  • Choose a Model
  • TDP-XP2U
  • TLP-WX2200U
  • TDP-T45U
  • TDP-SP1U
  • TDP-XP1U
  • TDP-PX10U
PRINT Print

Brilliant Pictures
TDP-XP2U
Spec Sheet
Spec Sheet
Gallery
Gallery
Share
Share this page

high-def. low maintenance

  • Very bright at 2500 ANSI lumens
  • DLP® BrilliantColor™ technology
  • HDTV/DTV compatible
  • Up to 4000-hours lamp life
  • XGA (1024 x 768) resolution
  • 2000:1 contrast ratio
  • Filter-free for low maintenance

MSRP: $899.00

Be the first to write a review



Ready to Buy? You've got options
Buy from ToshibaDirect.com ( Usually ships in 1-2 business days )

Add to Cart

Buy from an online retailer




TDP–XP2U
HDTV/DTV Compatibility
High-def is definitely the way to punch up professional presentations in practically any setting, or add pizzazz to DVD movies, weekend sporting events or video games. With its HDTV/DTV capabilities this projector is your ticket to more compelling business meetings and more exciting digital entertainment.
Outstanding Color Fidelity and Brightness
The TDP-XP2U projector offers DLP® BrilliantColor™ technology, which uses up to six separate colors for rendering more vibrant photos, charts, graphs and illustrations. How much more? Up to 50 percent when compared to many other systems. You’ll definitely see the difference. And this reliable DLP® projector is filter-free, which means it is low maintenance.
Filter-Free Design
Unlike many projectors on the market, the TDP-XP2U DLP® projector is filter-free. This not only helps keep dust from damaging imaging elements; it may also shrink your total cost of ownership by extending lamp life, requiring one less part to replace, and reducing maintenance. Smart!

TDP-XP2U : Detailed Product Specs

Projector Type

Mobile

Display Technolgy: Shape

0.55" DMD DLP®

Display Technology: No. of Pixels

786,432 (1024 x 768)

Projector Lens: Standard Lens

1.1x Manual Zoom/Manual Focus

Projector Lens: F/f (mm)

F = 2.4 - 2.6, f = 21.81 - 23.77mm

Aspect Ratio

4:3

Light Source

200W (150W in low mode)

Lamp Life

Up to 3000 hours (up to 4000 hours in Eco mode)

Brightness

2500 ANSI lumens

Native Resolution

XGA (1024 x 768)

Color Reproduction

Full 16.7 Million Colors

Contrast Ratio

2000:1

Projection Screen Size

23.9" - 300" diagonal

Projection Distance

3.3 ft - 39.4 ft

Throw Ratio

1.95 - 2.15:1

Projection Placement

Ceiling Mounted Front/Rear Projection, Floor Mounted Front/Rear Projection

Compatible Scanning Frequency: Horizontal (kHz)

31.4 - 68.7kHz

Compatible Scanning Frequency: Vertical (Hz)

56 - 85Hz

Input Terminal: RGB 1

1 x D-sub 15

Input Terminal: Video

1 x RCA for composite video, 1x S-Video

Input Terminal: RGB Audio

1x stereo mini-jack

Input Signal Format: Video

NTSC, PAL, SECAM

Input Signal Format: Color Difference

HDTV/DTV (480p/480i/576i/576p/720p/1080i), DVD

Input Signal Format: RGB

VGA, SVGA, SXGA (compressed), XGA (true)

Output Terminal: Audio

1x stereo mini-jack (variable output)

Output Terminal: RGB

1x D-sub 15-pin

Other Terminal

RS232: 1x D-sub 9-pin, Networking Funcationality (RJ45) via Adapter (Sold Separately)

Picture Color Enhancer

DLP® Briliant Color™ Technolgy

Digital Keystone Correction

Manual Vertical +/- 15°

Auto Set

Yes

Internal Speaker

2.0-Watt Monarual

Noise Level

36dB (30dB in low mode)

Projector External Dimensions (WxHxD)

10.6" x 7.4" x 3.4"

Projector Weight

4.8 lbs.

Power Consumption

280W

Power Source

AC:100-240V, 50/60Hz

Service Replacement Lamp

TLP-LW11

Box Contents

Power cord, RGB cable, CD-ROM, Remote Control with Batteries, User's Manual, Soft Carrying Bag

RoHS Compliance

Yes

Projector Warranty

Lamp: 90 day Standard Limited Warranty or 500 hours, whichever comes first, Projector: 3-Years Parts and Labor Standard Limited Warranty


MSRP Price: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.