Projectors TDP-XP1U - Write a Review Close

Mobile : TDP-XP1U

  • Choose a Model
  • TDP-XP2U
  • TLP-WX2200U
  • TDP-T45U
  • TDP-SP1U
  • TDP-XP1U
  • TDP-PX10U
PRINT Print

Amazingly Talented
TDP-XP1U
Spec Sheet
Spec Sheet
Gallery
Gallery
Share
Share this page

amazingly talented. fiscally fit

  • 2200 ANSI lumens
  • HDTV/DTV compatible
  • Up to 4000-hour lamp life when in Eco-mode
  • XGA (1024 x 768) resolution
  • Filter-free for low maintenance
  • Filter-free for low maintenance

MSRP: $779.00

Be the first to write a review



Ready to Buy? You've got options
Buy from ToshibaDirect.com ( Usually ships within 1-2 weeks )

Add to Cart

Buy from an online retailer




TDP–XP1U
Real Affordability
The TDP-XP1U offers the in-demand features you need to put on a great show―along with excellent sharpness, brightness and color, without taking a huge hit out of your budget. So you’ll be sure to leave the audience clapping, and the accounting folks smiling.
Easy Set-up and Operation
Like you, the TDP-XP1U is ready from the get-go―right out of the box. It includes features like one-touch auto set-up for a quick, fuss-free start, plus instant shut-down. No more waiting for the machine to cool off before you take off.
Filter-Free Design
Unlike many projectors on the market, the TDP-XP1U DLP® projector is filter-free. This not only helps keep dust from damaging imaging elements; it may also shrink your total cost of ownership by extending lamp life, requiring one less part to replace, and reducing maintenance. Smart!

TDP-XP1U : Detailed Product Specs

Projector Type

Mobile

Display Technolgy: Shape

0.55" DMD DLP®

Display Technology: No. of Pixels

786,432 (1024 x 768)

Projector Lens: Standard Lens

1.1x Manual Zoom/Manual Focus

Projector Lens: F/f (mm)

F = 2.4 - 2.6, f = 21.81 - 23.77mm

Aspect Ratio

4:3

Light Source

200W (150W in low mode)

Lamp Life

Up to 3000 hours (up to 4000 hours in Eco mode)

Brightness

2200 ANSI lumens

Native Resolution

XGA (1024 x 768)

Color Reproduction

Full 16.7 Million Colors

Contrast Ratio

2000:1

Projection Screen Size

23.9" - 300" diagonal

Projection Distance

3.3 ft - 39.4 ft

Throw Ratio

1.95 - 2.15:1

Projection Placement

Ceiling Mounted Front/Rear Projection, Floor Mounted Front/Rear Projection

Compatible Scanning Frequency: Horizontal (kHz)

31.4 - 68.7kHz

Compatible Scanning Frequency: Vertical (Hz)

56 - 85Hz

Input Terminal: RGB 1

1 x D-sub 15

Input Terminal: Video

1 x RCA for composite video, 1x S-Video

Input Terminal: RGB Audio

1x stereo mini-jack

Input Signal Format: Video

NTSC, PAL, SECAM

Input Signal Format: Color Difference

HDTV/DTV (480p/480i/576i/576p/720p/1080i), DVD

Input Signal Format: RGB

VGA, SXGA (compressed), SVGA (true), XGA (true)

Output Terminal: Audio

1x stereo mini-jack (variable output)

Output Terminal: RGB

1x D-sub 15-pin

Other Terminal

RS232: 1x D-sub 9-pin, Networking Funcationality (RJ45) via Adapter (Sold Separately)

Picture Color Enhancer

DLP® Briliant Color™ Technolgy

Digital Keystone Correction

Manual Vertical +/- 15°

Auto Set

Yes

Internal Speaker

2.0-Watt Monarual

Noise Level

36dB (30dB in low mode)

Projector External Dimensions (WxHxD)

10.6" x 7.4" x 3.4"

Projector Weight

4.8 lbs.

Power Consumption

280W

Power Source

AC:100-240V, 50/60Hz

Service Replacement Lamp

TLP-LW10

Box Contents

Power cord, RGB cable, CD-ROM, Remote Control with Batteries, User's Manual, Soft Carrying Bag

RoHS Compliance

Yes

Projector Warranty

Lamp: 90 day Standard Limited Warranty or 500 hours, whichever comes first, Projector: 3-Years Parts and Labor Standard Limited Warranty


MSRP Price: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.