Projectors TDP-T45U - Write a Review Close

Mobile : TDP-T45U

  • Choose a Model
  • TDP-XP2U
  • TLP-WX2200U
  • TDP-T45U
  • TDP-SP1U
  • TDP-XP1U
  • TDP-PX10U
PRINT Print

Lights Up the Room
TDP-T45U
Spec Sheet
Spec Sheet
Gallery
Gallery
Share
Share this page

Sharp and Bright Display

  • HDTV/DTV compatibility
  • Excellent affordability
  • Filter–free and low maintenance
  • XGA (1024 x 768) resolution
  • 2500 ANSI lumens
  • 2000:1 contrast ratio
  • 4.1' to 34.4' projection distance
  • 36"—300" image size (diagonal)

MSRP: $959.00

Average Customer Rating:

Read Reviews  /  Write Reviews



Ready to Buy? You've got options
Buy from ToshibaDirect.com ( Usually ships within 2-3 weeks )

Add to Cart

Buy from an online retailer
TDP–T45U
Superb Value
We're talking serious bang for the buck. The TDP–T45U is not just very affordable. It also offers excellent brightness, resolution and image size, plus the features and conveniences you need to put on a great performance—almost anywhere.
HDTV/DTV compatibility
So you can add exciting high–definition content to your next show, the TDP–T45U lets you connect to HD devices and really wow your audience. Show home movies. Enhance your lecture with a colorful travelogue. Or entertain your club with scenes from the last big event.
Multimedia and
Connectivity Features
For such a small price the TDP–T45U still lets you go big by expanding your show with external monitors and speakers. It comes with connectivity options such as dual computer inputs, composite–, component– and S–video inputs, audio–in, plus variable output capabilities too.

TDP-T45U : Detailed Product Specs

Projector Type

Mobile

Display Technolgy: Shape

0.55" DMD DLP®

Display Technology: No. of Pixels

786,432 (1024 x 768)

Projector Lens: Standard Lens

1.2x manual zoom/manual focus

Projector Lens: F/f (mm)

F = 2.0 - 2.2, f = 19.41 - 23.32 mm

Light Source

190W

Brightness

2500 ANSI lumens

Native Resolution

XGA (1024 x 768)

Color Reproduction

Full 16.7 Million Colors

Contrast Ratio

2000:1

Projection Screen Size

36" - 300" diagonal

Projection Distance

11.5 ft / 100-inch

Compatible Scanning Frequency: Horizontal (kHz)

15.7 - 106.25kHz

Compatible Scanning Frequency: Vertical (Hz)

50 - 85Hz

Input Terminal: RGB 1

2x D-sub 15-pin (dual component)

Input Terminal: Video

1 x RCA for composite video, 1x S-Video

Input Terminal: RGB Audio

1x stereo mini-jack

Input Terminal: Video Audio

2x RCA jacks (L/R)

Input Signal Format: Video

NTSC, PAL, SECAM

Input Signal Format: Color Difference

HDTV/DTV (480p/480i/576i/576p/720p/1080i)

Input Signal Format: RGB

VGA, SXGA (compressed), MAC (MAC16, 19), UXGA (compressed), XGA (true), SVGA

Output Terminal: Audio

1x stereo mini-jack (variable output)

Output Terminal: RGB

1x D-sub 15-pin

Digital Keystone Correction

Manual Vertical +/- 15°

Internal Speaker

1.0W Monaural

PC Interface

RS232C (mini DIN-8 pin)

Projector External Dimensions (WxHxD)

11.2" x 10.0" x 3.8"

Projector Weight

6.6 lbs.

Power Consumption

260W

Power Source

AC:100-240V, 50/60Hz

Service Replacement Lamp

TLP-LV8

Box Contents

Power cord, RGB cable, CD-ROM, User's Manual, Soft Carrying Bag, Remote Control with Batteries

RoHS Compliance

Yes

Projector Warranty

Lamp: 90 day Standard Limited Warranty or 500 hours, whichever comes first, Projector: 2-Years Parts and Labor Standard Limited Warranty


MSRP Price: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.