Projectors TDP-SP1U - Write a Review Close

Mobile : TDP-SP1U

  • Choose a Model
  • TDP-XP2U
  • TLP-WX2200U
  • TDP-T45U
  • TDP-SP1U
  • TDP-XP1U
  • TDP-PX10U
PRINT Print

Leave them Wide Eyed
TDP-SP1U
Spec Sheet
Spec Sheet
Gallery
Gallery
Share
Share this page

make the connection.
steal the show

  • DLP® BrilliantColor™ technology
  • Advanced connectivity
  • Up to 4000-hours lamp life
  • SVGA (800 x 600) resolution
  • 2200 ANSI lumens
  • 2000:1 contrast ratio
  • Extremely portable – just 4.8 pounds
  • Digital Keystone Correction

MSRP: $719.00

Be the first to write a review



Ready to Buy? You've got options
Buy from ToshibaDirect.com ( Usually ships within 2-3 weeks )

Add to Cart

Buy from an online retailer
TDP-SP1U
Advanced Connectivity
This versatile projector comes with composite and S-video ports for multimedia, one RS232 serial port for classroom network control systems, and a special monitor-out port that lets you view presentations from an external display in addition to what you’re projecting. Now that’s what we called options!
Outstanding Color Fidelity and Brightnessort
The TDP-SP1U projector offers DLP® BrilliantColor™ technology, which uses up to six separate colors for rendering more vibrant photos, charts, graphs and illustrations. How much more? Up to 50 percent when compared to many other systems. You’ll definitely see the difference. And this reliable DLP® projector is filter-free, which means it is low maintenance.
Digital Keystone Correction
How often do you use a projector in a totally ideal setting? We thought so. That’s why the TDP-SP1U has a feature called digital keystone correction, which lets you square the image on uneven surfaces. It makes set-ups so much simpler.

TDP-SP1U : Detailed Product Specs

Projector Type

Mobile

Display Technolgy: Shape

0.55" DMD DLP®

Display Technology: No. of Pixels

480,000 (800 x 600)

Projector Lens: Standard Lens

1.1x Manual Zoom/Manual Focus

Projector Lens: F/f (mm)

F = 2.4 - 2.6, f = 21.81 - 23.77mm

Aspect Ratio

4:3 (16:9 switchable)

Light Source

180W (150W in low mode)

Lamp Life

Up to 3500 hours (up to 4000 hours in Eco mode)

Brightness

2200 ANSI lumens

Native Resolution

SVGA (800 x 600)

Color Reproduction

Full 16.7 Million Colors

Contrast Ratio

2000:1

Projection Screen Size

23.9" - 300" diagonal

Projection Distance

3.3 ft - 39.4 ft

Throw Ratio

1.95 - 2.15:1

Projection Placement

Ceiling Mounted Front/Rear Projection, Floor Mounted Front/Rear Projection

Compatible Scanning Frequency: Horizontal (kHz)

31.4 - 68.7kHz

Compatible Scanning Frequency: Vertical (Hz)

56 - 85Hz

Input Terminal: RGB 1

1 x D-sub 15

Input Terminal: Video

1 x RCA for composite video, 1x S-Video

Input Terminal: RGB Audio

1x stereo mini-jack

Input Signal Format: Video

NTSC, PAL, SECAM

Input Signal Format: Color Difference

HDTV/DTV (480p/480i/576i/576p/720p/1080i), DVD

Input Signal Format: RGB

VGA, SXGA (compressed), UXGA (compressed), SVGA (true)

Output Terminal: Audio

1x stereo mini-jack (variable output)

Other Terminal

RS232: 1x D-sub 9-pin, Networking Funcationality (RJ45) via Adapter (Sold Separately)

Picture Color Enhancer

DLP® Briliant Color™ Technolgy

Digital Keystone Correction

Manual

Auto Set

Yes

Internal Speaker

2.0-Watt Monarual

Noise Level

34 dB (30 dB in Eco Mode)

Projector External Dimensions (WxHxD)

10.6" x 7.4" x 3.4"

Projector Weight

4.8 lbs.

Power Consumption

250W

Power Source

AC:100-240V, 50/60Hz

Service Replacement Lamp

TLP-LV9

Box Contents

Power cord, RGB cable, CD-ROM, User's Manual, Remote Control with Batteries, Soft Carrying Bag

RoHS Compliance

Yes

Projector Warranty

Lamp: 90 day Standard Limited Warranty or 500 hours, whichever comes first, Projector: 2-Years Parts and Labor Standard Limited Warranty


MSRP Price: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.