Projectors TDP-PX10U - Write a Review Close

Mobile : TDP-PX10U

  • Choose a Model
  • TDP-XP2U
  • TLP-WX2200U
  • TDP-T45U
  • TDP-SP1U
  • TDP-XP1U
  • TDP-PX10U
PRINT Print
Light and Quiet
TDP-PX10U
Spec Sheet
Spec Sheet
Gallery
Gallery
Share
Share this page

Easy to Use and Transport

  • Featherlight—just 2.9 lbs!
  • Whisper-quiet
  • XGA (1024 x 768) resolution
  • Filter-free and low maintenance
  • 2000 ANSI lumens
  • 2000:1 contrast ratio
  • 5.3’ to 39.4’ projection distance
  • 35” – 300” image size (diagonal)

MSRP: $1,249.00

Be the first to write a review



Ready to Buy? You've got options
Buy from ToshibaDirect.com ( Usually ships within 1-2 weeks )

Add to Cart

Buy from an online retailer



TDP-PX10U
Light and Compact
Fly through airports. Waltz through lobbies. Strut down cramped aisles and corridors. Go anywhere–because at just 2.9 pounds the TDP–PX10U is so light and compact you'll hardly know you're carrying it. It fits easily into a briefcase or luggage too.
Easy to Use – USB Port
Want to travel fast and light as possible? Leave your notebook back at the office. You heard us. The USB port on this projector lets you load your work onto a flash drive, plug it in and get on with the show–for a totally PC–free presentation.
Hush–Quiet Operation
When the lights go off and the show comes on you'll want them to notice you, not the projector. Put the TDP–PX10U in the Low Mode and it scarcely makes a sound.

TDP-PX10U : Detailed Product Specs

Projector Type

Mobile

Display Technolgy: Shape

0.55" DMD DLP®

Display Technology: No. of Pixels

786,432 (1024 x 768)

Projector Lens: Standard Lens

1.17x Manual Zoom

Projector Lens: F/f (mm)

F = 2.5 - 2.74, f = 22 - 25.5mm

Light Source

180W (160W in low mode)

Brightness

2000 ANSI lumens

Native Resolution

XGA (1024 x 768)

Color Reproduction

Full 16.7 Million Colors

Contrast Ratio

2000:1

Projection Screen Size

35" - 300" diagonal

Projection Distance

5.3 ft - 39.4 ft

Throw Ratio

1.94 - 2.27:1

Projection Placement

Ceiling Mounted Front/Rear Projection, Floor Mounted Front/Rear Projection

Compatible Scanning Frequency: Horizontal (kHz)

15 - 120kHz

Compatible Scanning Frequency: Vertical (Hz)

43 - 120Hz

Input Terminal: RGB 1

1 x D-sub 15-pin (shared as Component Video)

Input Terminal: Video

1 x RCA for composite video, 1x S-Video

Input Terminal: RGB Audio

1x stereo mini-jack

Input Signal Format: Video

NTSC, PAL, SECAM

Input Signal Format: Color Difference

HDTV/DTV (480p/480i/576i/576p/720p/1080i), DVD

Input Signal Format: RGB

VGA, SXGA (compressed), XGA (native), SVGA, UXGA (compressed)

Other Terminal

USB: 1 x USB type A for USB flash drive, USB: 1 x USB type B for Service

Picture Color Enhancer

DLP® Briliant Color™ Technolgy

Digital Keystone Correction

Manual Vertical +/- 16°

Auto Set

Yes

Internal Speaker

2.0-Watt Monarual

Projector External Dimensions (WxHxD)

8.3" x 2.6" x 6.5"

Projector Weight

2.9 lbs.

Power Source

AC:100-240V, 50/60Hz

Service Replacement Lamp

TLP-LP20

Box Contents

Power cord, RGB cable, CD-ROM, User's Manual, Mouse remote control with laser pointer (size AAA batteries included), Soft Carrying Bag

RoHS Compliance

Yes

Projector Warranty

Lamp: 90 day Standard Limited Warranty or 500 hours, whichever comes first, Projector: 2-Years Parts and Labor Standard Limited Warranty


MSRP Price: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.