Projectors TLP-XC2000U - Write a Review Close

conference-room : TLP-XC2000U

  • Choose a Model
  • TDP-EX20U
  • TLP-X3000AU
  • TDP-EW25U
  • TLP-XC2000U
  • TDP-TW420U
  • TDP-TW100U
  • TDP-T420U
PRINT Print
Capture the Crowds Attention
TLP-XC2000U
Spec Sheet
Spec Sheet
Gallery
Gallery
Share
Share this page

Add More Impact to Your Presentations

  • Built-in high-end document camera
  • HDTV/DTV compatibility
  • XGA (1024 x 768) resolution
  • 2000 ANSI lumens
  • 400:1 contrast ratio
  • 3.8’ to 28.9’ projection distance
  • 40” – 300” image size (diagonal)

MSRP: $1,309.00

Average Customer Rating:

Read Reviews  /  Write Reviews



Ready to Buy? You've got options
Buy from ToshibaDirect.com ( Usually ships in 1-2 business days )

Add to Cart

Buy from an online retailer
TLP-XC2000U
3-megapixel document camera
Now you can capture their attention by capturing real-world objects and incorporating them right into your presentation. Mark-up paper documents in group editing sessions. Give product demos using actual products. Brainstorm with virtual white boarding. You'll enjoy a whole new world of possibilities.
HDTV/DTV compatibility
Connect the TLP-XC2000U to an HD device and take your show to the next level. Show home movies. Enhance your lecture with a colorful travelogue. Or entertain your club with scenes from the last big event. High-def definitely makes a powerful impression.
3,000-hour lamp life
Forget about burn-out. Put the
TLP-XC2000U in the Eco Mode and its
lamp can last up to an incredible
3,000 hours!

TLP-XC2000U : Detailed Product Specs

Projector Type

Conference Room

Display Technolgy: Shape

0.61" LCD

Display Technology: No. of Pixels

786,432 (1024 x 768)

Projector Lens: Standard Lens

1.2x manual zoom/manual focus

Projector Lens: F/f (mm)

F = 1.6 - 1.89, f = 18.6 - 22.3mm

Light Source

180W (160W in low mode)

Lamp Life

Up to 2000 hours (up to 3000 hours in Eco mode)

Brightness

2000 ANSI lumens

Native Resolution

XGA (1024 x 768)

Color Reproduction

Full 16.7 Million Colors

Contrast Ratio

400:1

Projection Screen Size

40" - 300" diagonal

Projection Distance

3.8 ft - 28.9 ft

Projection Placement

Floor Mounted Front/Rear Projection

Compatible Scanning Frequency: Horizontal (kHz)

15.63 - 106.25kHz

Compatible Scanning Frequency: Vertical (Hz)

50 - 85Hz

Input Terminal: RGB 1

1 x D-sub 15

Input Terminal: Video

1 x RCA for composite video, 1x S-Video

Input Terminal: RGB Audio

1x stereo mini-jack

Input Terminal: Video Audio

1x RCA (L/R)

Input Signal Format: Video

NTSC, PAL, SECAM

Input Signal Format: Color Difference

HDTV/DTV (480p/480i/576i/576p/720p/1080i)

Input Signal Format: RGB

VGA, SXGA (compressed), SVGA, XGA (native), UXGA (compressed)

Output Terminal: Audio

1x stereo mini-jack (variable output)

Output Terminal: RGB

1x D-sub 15 terminal share with In/Out

Other Terminal

RS-232: 1x mini DIN 8-pin

Document Camera: Lens

F= 3.0, f=9.6 mm

Document Camera: Focus

Manual

Document Camera: Zoom

None (adjust with the distance from the object)

Document Camera: Image Pick-Up Device

3-million pixel 1/2" color CMOS Sensor

Document Camera: Pixels

QXGA (horizontal 2048 x vertical 1536)

Document Camera: White Balance

Auto/Lock

Document Camera: Illumination

High brightness LED illumination

Document Camera: Mechanism

Arm Type

Picture Color Enhancer

Toshiba Natural Color Enhancer3

Digital Keystone Correction

Automatic vertical +/- 30°

Auto Set

Yes

Internal Speaker

1.0W Monaural

Noise Level

36dB (31dB in low mode)

Projector External Dimensions (WxHxD)

14.6" x 9.8" x 3.6"

Projector Weight

8.8 lbs.

Power Consumption

280W

Power Source

AC:100-240V, 50/60Hz

Service Replacement Lamp

TLP-LW11

Box Contents

Power cord, RGB cable, CD-ROM, User's Manual, Soft Carrying Bag, Two size AAA batteries, Mouse remote control with laser pointer, Mouse remote control receiver

RoHS Compliance

Yes

Projector Warranty

Lamp: 1-Year Standard Limited Warranty or 500 hours, whichever comes first, Projector: 3-Years Parts and Labor Standard Limited Warranty


MSRP Price: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.