Projectors TLP-X3000AU - Write a Review Close

conference-room : TLP-X3000AU

  • Choose a Model
  • TDP-EX20U
  • TLP-X3000AU
  • TDP-EW25U
  • TLP-XC2000U
  • TDP-TW420U
  • TDP-TW100U
  • TDP-T420U
PRINT Print
Brighten Any Room
TLP-X3000AU
Spec Sheet
Spec Sheet
Gallery
Gallery
Share
Share this page

The ultimate in quality and performance.

  • Very bright-3000 ANSI lumens
  • Advanced security features
  • HDTV/DTV compatible
  • XGA (1024 x 768) resolution
  • 400:1 contrast ratio
  • 2000:1 contrast ratio
  • 3.8’ - 28.9’ projection distance
  • 40” – 300” image size (diagonal)

MSRP: $1,249.00

Be the first to write a review



Ready to Buy? You've got options
Buy from an online retailer
Award-Winning
The TDP–EX20U won the 5–Star Editor's Choice Award from HardwareGeeks.com
HardwareGeeks.com
TLP–X3000AU
Outstanding brightness
Projecting an impressive 3000 ANSI lumens, the TLP–X3000AU makes it easy
to make a big splash in trade show halls, conference rooms or other large venues. It also ensures you'll get your point across most anywhere–with the lights on or off.
Advanced Security Features
With a removable control panel and a
key-lock function to help thwart theft, plus password-protected access, you’ll worry a lot less about leaving this projector in crowded rooms or other
high-traffic areas.
HDTV/DTV compatibility
Want to really dazzle the crowd?
(High–def content highly recommended!) Fortunately, the TLP–X3000AU lets you to do just that by plugging into an HD device.

TLP-X3000AU : Detailed Product Specs

Projector Type

Conference Room

Display Technolgy: Shape

0.63" LCD

Display Technology: No. of Pixels

786,432 (1024 x 768)

Projector Lens: Standard Lens

1.2x manual zoom/manual focus

Projector Lens: F/f (mm)

F = 1.6 - 1.89, f = 18.6 - 22.3mm

Light Source

220W (160W in low mode)

Brightness

3000 ANSI lumens

Native Resolution

XGA (1024 x 768)

Color Reproduction

Full 16.7 Million Colors

Contrast Ratio

400:1

Projection Screen Size

40" - 300" diagonal

Projection Distance

3.8 ft - 28.9 ft

Projection Placement

Ceiling Mounted Front/Rear Projection, Floor Mounted Front/Rear Projection

Compatible Scanning Frequency: Horizontal (kHz)

15.63 - 106.25kHz

Compatible Scanning Frequency: Vertical (Hz)

50 - 85Hz

Input Terminal: RGB 1

1 x D-sub 15

Input Terminal: Video

1 x RCA for composite video, 1x S-Video

Input Terminal: RGB Audio

1x stereo mini-jack

Input Terminal: Video Audio

1x RCA (L/R)

Input Signal Format: Video

NTSC, PAL, SECAM

Input Signal Format: Color Difference

HDTV/DTV (480p/480i/576i/576p/720p/1080i)

Input Signal Format: RGB

VGA, SXGA (compressed), SVGA, XGA (native), UXGA (compressed)

Output Terminal: Audio

1x stereo mini-jack (variable output)

Output Terminal: RGB

1x D-sub 15 terminal share with In/Out

Other Terminal

RS-232: 1x mini DIN 8-pin

Picture Color Enhancer

Toshiba Natural Color Enhancer3

Digital Keystone Correction

Automatic vertical +/- 30°

Auto Set

Yes

Internal Speaker

1.0W Monaural

Noise Level

36dB (31dB in low mode)

Projector External Dimensions (WxHxD)

11.3" x 3.6" x 9.7"

Projector Weight

6.2 lbs.

Power Consumption

330W

Power Source

AC:100-240V, 50/60Hz

Service Replacement Lamp

TLP-LW12

Box Contents

Power cord, RGB cable, CD-ROM, User's Manual, Soft Carrying Bag, Two size AAA batteries, Mouse remote control with laser pointer, Mouse remote control receiver

RoHS Compliance

Yes

Projector Warranty

Lamp: 1-Year Standard Limited Warranty or 500 hours, whichever comes first, Projector: 3-Years Parts and Labor Standard Limited Warranty


MSRP Price: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.