Projectors TDP-TW420U - Write a Review Close

conference-room : TDP-TW420U

  • Choose a Model
  • TDP-EX20U
  • TLP-X3000AU
  • TDP-EW25U
  • TLP-XC2000U
  • TDP-TW420U
  • TDP-TW100U
  • TDP-T420U
PRINT Print

Make the Room Come Alive
TDP-TW420U
Spec Sheet
Spec Sheet
Gallery
Gallery
Share
Share this page

make the room. come alive

  • Amazing 4000 ANSI lumens of brightness
  • Enables PC-free presentations
  • Rock solid reliability with DLP® technology
  • Wireless capabilities
  • XGA (1024 x 768) resolution
  • 2000:1 contrast ratio
  • Optional short- and long-throw lens versatility
  • Remote network manageability

MSRP: $2,919.00

Be the first to write a review



Ready to Buy? You've got options
Buy from ToshibaDirect.com ( Usually ships within 1-2 weeks )

Add to Cart

Buy from an online retailer
TDP-TW420U
Exceptional Brightness
How brilliant is this projector series? With an incredible 4000 ANSI lumens of brightness at your disposal you’ll wake up even the largest conference room or convention hall. And to ensure no one falls asleep you can give any presentation?anytime, anywhere?with the lights on or the blinds wide open.
Remote Network Manageability
The TDP-TW420U projector offer “hands-off” operation so you can be more hands-on?and more effective. Because these machines can be networked and remotely controlled by a secure wired LAN connection, your IT folks can monitor issues like temperature, fan and lamp status. That makes this series ideal for more permanent installations.
Optional Short- and
Long-Throw Versatility
If space is an issue, or you want to get up close and personal, use the short-throw lens on this series to set-up at the front of the room. Or hang back in a larger venue with the long-throw lens and let your presentation do the talking. Either way, you’ll be a star with these ultra-bright machines.

TDP-TW420U : Detailed Product Specs

Projector Type

Conference Room

Display Technolgy: Shape

0.7" DMD DLP®

Display Technology: No. of Pixels

786,432 (1024 x 768)

Projector Lens: Standard Lens

1.2x manual zoom/manual focus

Projector Lens: F/f (mm)

F = 2.3 - 2.47, f = 22.97 - 27.56mm

Light Source

275W (220W in low mode)

Lamp Life

Up to 2000 hours (up to 3000 hours in Eco mode)

Brightness

4000 ANSI Lumens

Native Resolution

XGA (1024 x 768)

Color Reproduction

Full 16.7 Million Colors

Contrast Ratio

2000:1

Projection Screen Size

40" - 300" diagonal

Projection Distance

4.3' - 32.8' (Wide) / 5.1' - 39.4' (Tele)

Throw Ratio

1.62 - 1.95:1

Projection Placement

Ceiling Mounted Front/Rear Projection, Floor Mounted Front/Rear Projection

Optical Offset

100%

Compatible Scanning Frequency: Horizontal (kHz)

15 - 120kHz

Compatible Scanning Frequency: Vertical (Hz)

50 - 150Hz

Input Terminal: RGB 1

1 x D-sub 15, 1x DVI-I

Input Terminal: Video

1 x RCA for composite video, 1x S-Video

Input Terminal: RGB Audio

2x stereo mini-jack

Input Terminal: Video Audio

1x RCA (L/R)

Input Signal Format: Video

NTSC, PAL, SECAM

Input Signal Format: Color Difference

HDTV/DTV (480p/480i/576i/576p/720p/1080i/1080p)

Input Signal Format: RGB

VGA, XGA (true), SVGA, SXGA (compressed), UXGA (compressed)

Output Terminal: Audio

1x stereo mini-jack (variable output)

Output Terminal: RGB

1x D-sub 15-pin

Other Terminal

USB: 1x USB port, RS232: 1x D-sub 9-pin, RJ45: 1x RJ-45 networking terminal (Windows® Vista network capable)

Picture Color Enhancer

Toshiba Natural Color Enhancer4

Digital Keystone Correction

Auto Vertical +/- 40°

Auto Set

Yes

Internal Speaker

1.0W Monaural

Noise Level

33dB (29dB in low mode)

Projector External Dimensions (WxHxD)

13.3" x 5.0" x 10.9"

Projector Weight

9.5 lbs.

Power Consumption

385W

Power Source

AC:100-240V, 50/60Hz

Service Replacement Lamp

TLP-LW23

Box Contents

Power cord, Mouse IR Receiver, Mouse remote control with batteries, RGB cable, CD-ROM, User's Manual, Soft Carrying Bag

RoHS Compliance

Yes

Projector Warranty

Lamp: 1-Year Standard Limited Warranty or 500 hours, whichever comes first, Projector: 3-Years Parts and Labor Standard Limited Warranty


MSRP Price: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.