Projectors TDP-TW100U - Write a Review Close

conference-room : TDP-TW100U

  • Choose a Model
  • TDP-EX20U
  • TLP-X3000AU
  • TDP-EW25U
  • TLP-XC2000U
  • TDP-TW420U
  • TDP-TW100U
  • TDP-T420U
PRINT Print
Illuminate any Subject
TDP-TW100U
Spec Sheet
Spec Sheet
Gallery
Gallery
Share
Share this page

Wireless Networking for Added Flexibility

  • Integrated 802.11b/g wireless
  • USB slot for PC-free shows
  • XGA (1024 x 768) resolution
  • 2700 ANSI lumens
  • 2000:1 contrast ratio
  • 3.5'-36.4' projection distance
  • 30"-300" image size (diagonal)

MSRP: $1,619.00

Average Customer Rating:

Read Reviews  /  Write Reviews



Ready to Buy? You've got options
Buy from ToshibaDirect.com ( Usually ships within 2-3 weeks )

Add to Cart

Buy from an online retailer
TDP-TW100U
Integrated 802.11b/g wireless
One less cable to route means one less hassle. The built-in wireless capabilities on the TDP–TW100U mean faster set–up time, and let you easily connect to the projector from anywhere in the room. You can also quickly switch presenters without fumbling with cables.
USB slot
Looking to travel ultralight? Download your presentation onto a flash drive, toss it in your pocket or briefcase and you won't need your PC to power the show. Just plug into the projector's USB slot.
"Blackboard" functionality
The TDP–TW100U includes a distinctive "blackboard" feature that compensates for up to five different wall colors. Now you can make sure your audience sees your photos, charts, graphs and high–def content exactly as they were intended.

TDP-TW100U : Detailed Product Specs

Projector Type

Conference Room

Display Technolgy: Shape

0.55" DMD DLP®

Display Technology: No. of Pixels

786,432 (1024 x 768)

Projector Lens: Standard Lens

1.6x power zoom/auto focus

Projector Lens: F/f (mm)

F = 2.23 - 2.82, f = 20.5 - 32.8mm

Light Source

275W

Brightness

2700 ANSI lumens

Native Resolution

XGA (1024 x 768)

Wireless Technology

IEEE 802.11b/g

Color Reproduction

Full 16.7 Million Colors

Contrast Ratio

2000:1

Projection Screen Size

30" - 300" diagonal

Projection Distance

3.5 ft - 36.4 ft

Throw Ratio

1.8 - 2.9:1

Compatible Scanning Frequency: Horizontal (kHz)

15 - 120kHz

Compatible Scanning Frequency: Vertical (Hz)

50 - 150Hz

Input Terminal: RGB 1

2x D-sub 15-pin (dual component)

Input Terminal: Video

1 x RCA for composite video, 1x S-Video

Input Terminal: RGB Audio

1x stereo mini-jack

Input Terminal: Video Audio

2x RCA jacks (L/R)

Input Signal Format: Video

NTSC, PAL, SECAM

Input Signal Format: Color Difference

HDTV/DTV (480p/480i/576i/576p/720p/1080i)

Input Signal Format: RGB

VGA, SXGA (compressed), UXGA (compressed), XGA (native), SVGA

Output Terminal: Audio

1x stereo mini-jack (variable output)

Output Terminal: RGB

1x D-sub 15-pin

Other Terminal

RS-232: 1x mini DIN 8-pin, USB: 1x type A USB 2.0 high-speed enabled port

Digital Keystone Correction

Automatic vertical +/- 30°

Auto Set

Yes

Internal Speaker

1.0W Monaural

Noise Level

36dB (33dB in low mode)

Projector External Dimensions (WxHxD)

11.8" x 8.6" x 3.9"

Projector Weight

6.8 lbs.

Power Consumption

385W

Power Source

AC:100-240V, 50/60Hz

Service Replacement Lamp

TLP-LW10

Box Contents

Power cord, RGB cable, CD-ROM, User's Manual, Soft Carrying Bag, Wireless LAN USB adapter, Mouse remote control receiver, Mouse remote control with laser pointer (size AAA batteries included)

RoHS Compliance

Yes

Projector Warranty

Lamp: 1-Year Standard Limited Warranty or 500 hours, whichever comes first, Projector: 3-Years Parts and Labor Standard Limited Warranty


MSRP Price: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.