Projectors TDP-EW25U - Write a Review Close

conference-room : TDP-EW25U

  • Choose a Model
  • TDP-EX20U
  • TLP-X3000AU
  • TDP-EW25U
  • TLP-XC2000U
  • TDP-TW420U
  • TDP-TW100U
  • TDP-T420U
PRINT Print
Wireless is Bliss
TDP-EW25U
Spec Sheet
Spec Sheet
Gallery
Gallery
Share
Share this page

Outstanding Image Quality and Performance

  • Extreme Short Projection (ESP) capabilities
  • Microsoft Windows Vista® network capable
  • Integrated 802.11b/g wireless functionality
  • WXGA (1280 x 800) resolution
  • 2600 ANSI lumens
  • 2000:1 contrast ratio
  • 1.6’ - 5’ projection distance
  • 41” – 120” image size (diagonal)

MSRP: $2,059.00

Be the first to write a review



Ready to Buy? You've got options
Buy from ToshibaDirect.com ( Usually ships within 1-2 weeks )

Add to Cart

Buy from an online retailer
TDP-EW25U
Extreme Short Projection
(ESP) capabilities
This projector lets you cast an amazingly large image like a 60" image size from just 2.4 feet away. That's ideal when space is an issue, when you want to avoid obstacles and messing with cables, or for ceiling-mounted installations. Crowded classrooms or conference rooms?
No problem.
Integrated 802.11b/g wireless
The built-in wireless capabilities on the TDP-EW25U means faster set-up time, and lets you easily connect to the projector from anywhere in the room. You can also switch presenters without fumbling with cables. Oh, the freedom!
1.6x digital zoom
When it comes time to really hone in on certain exhibits, photos or spreadsheet cells, this powerful digital zoom lets you do it without hopping over to the projector and blocking views at precisely the wrong moment. Very convenient!

TDP-EW25U : Detailed Product Specs

Projector Type

Conference Room

Display Technolgy: Shape

0.65" DMD DLP®

Display Technology: No. of Pixels

1,024,000 (1280 x 800)

Projector Lens: Standard Lens

Fixed zoom / Manual Focus

Projector Lens: F/f (mm)

F = 2.6, f = 8.37

Aspect Ratio

16:10 (4:3 switchable)

Light Source

275W (220W in low mode)

Brightness

2600 ANSI lumens

Native Resolution

WXGA (1280 x 800)

Wireless Technology

IEEE 802.11b/g

Color Reproduction

Full 16.7 Million Colors

Contrast Ratio

2000:1

Projection Screen Size

41" - 120" diagonal

Projection Distance

1.6 ft - 5.0 ft

Throw Ratio

0.59

Projection Placement

Ceiling Mounted Front/Rear Projection, Floor Mounted Front/Rear Projection

Optical Offset

100%

Compatible Scanning Frequency: Horizontal (kHz)

15 - 120kHz

Compatible Scanning Frequency: Vertical (Hz)

50 - 150Hz

Input Terminal: RGB 1

2 x D-sub 15 (dual use for Computer 1 / 2 input & Component Video)

Input Terminal: Video

1 x RCA for composite video, 1x S-Video

Input Terminal: RGB Audio

1x stereo mini-jack

Input Terminal: Video Audio

2x RCA jacks (L/R)

Input Signal Format: Video

NTSC, PAL, SECAM

Input Signal Format: Color Difference

HDTV/DTV (480p/480i/576i/576p/720p/1080i), DVD

Input Signal Format: RGB

VGA, SXGA (compressed), WXGA (native), XGA, SVGA, UXGA (compressed)

Output Terminal: Audio

1x stereo mini-jack (variable output)

Output Terminal: RGB

1x D-sub 15-pin

Other Terminal

USB: 1x USB port, RJ45: 1x RJ-45 networking terminal (Windows® Vista network capable), RS232: 1x D-sub 9-pin

Picture Color Enhancer

DLP® Briliant Color™ Technolgy, Toshiba Natural Color Enhancer4

Digital Keystone Correction

Auto Vertical +/- 18°

Auto Set

Yes

Internal Speaker

1.0W Monaural

Noise Level

33dB (29dB in low mode)

Projector External Dimensions (WxHxD)

13.3" x 5.2" x 10.5"

Projector Weight

9.2 lbs.

Power Consumption

385W

Power Source

AC:100-240V, 50/60Hz

Service Replacement Lamp

TLP-LW15

Box Contents

Power cord, RGB cable, CD-ROM, Mouse remote control with laser pointer, User's Manual, Soft Carrying Bag

RoHS Compliance

Yes

Projector Warranty

Lamp: 1-Year Standard Limited Warranty or 500 hours, whichever comes first, Projector: 3-Years Parts and Labor Standard Limited Warranty


MSRP Price: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.