Satellite® : X205 - X205-SLI5
Satellite® : X205

Extreme gaming and entertainment too

  • Genuine Windows Vista® Home Premium (32-bit)
  • Intel® Core™2 Duo Processor T8300
  • 3GB PC2-5300 DDR2 667MHz SDRAM
  • 320GB: 160GB 7200rpm + 160GB 7200rpm
  • DVD-SuperMulti (+/-R double layer) with Labelflash™ drive
  • Intel® Wireless WiFi Link 4965 AGN (802.11a/g/n)
    Bluetooth® V2.0 + EDR

MSRP: $1,949.99

X205-SLI5 : Detailed Product Specs

Operating System
Genuine Windows Vista® Home Premium (32-bit)
Processor
Intel® Core™2 Duo Processor T8300
Processor Type
Core™2 Duo
Processor Number
T8300
Processor Speed
2.40GHz
Front Side Bus
800MHz
Memory Size
3072MB
Memory Speed
PC2-5300 DDR2 667MHz SDRAM
Display Size
17.0" widescreen
Display Type
WXGA+ with TruBrite® Technology
Display Resolution
1440x900, Supports 720p content
Graphics Engine
NVIDIA® SLI Dual GeForce® 8600M GT
Graphics Memory
767MB total: 512MB DDR3 discrete memory + up to 255MB shared memory w/NVIDIA® TurboCache™ technology
Hard Drive Size
160GB
Hard Drive Speed
7200rpm
Secondary Hard Drive Size
160GB 2nd HDD
Secondary Hard Drive Speed
7200rpm
Optical Drives
DVD-SuperMulti (+/-R double layer) with Labelflash™ drive supporting up to 11 formats
Wireless LAN
Intel® Wireless WiFi Link 4965 AGN (802.11a/g/n)
Bluetooth
Bluetooth® V2.0 + EDR
Webcam
Webcam and microphone built into LCD bezel
Input Devices
Internet Launch button, 104 key US keyboard with 10 Key Pad, CD/DVD Buttons (Play/Pause, Stop, Prev Track, Next Track), Dual Mode Pad
Security
Finger Print Reader
Modem
Modem
LAN
10/100/1000 Ethernet LAN
Audio
Headphone jack (stereo), Microphone jack (mono), 4 harman/kardon® stereo speakers with subwoofer, S/P DIF output port (shared with headphone port)
AC Adapter
180W (19V x 9.5A) 100-240V AC Adapter
Battery Type
Li-Ion (6000mAh)
PC Express Slot
1-ExpressCard™ Slot
Media Port
5-in-1 Bridge Media Adapter
USB Ports
6-USB (2.0)
iLINK
i.LINK™ IEEE-1394
HDMI
HDMI output port
S/P DIF output port
S/P DIF output port
S-Video
TV-out (S Video)
Software
TOSHIBA ConfigFree®, TOSHIBA Speech System, Ulead® DVD MovieFactory® 5 for Toshiba, Google Picasa™, TOSHIBA Games Console, designed by WildTangent®, TOSHIBA DVD Player, Microsoft® Office Trial Home and Student 2007 Edition (60-day trial), TOSHIBA Disc Creator
Weight
Starting at 9.37 lbs.
Color
Flare Carmine
Warranty
1-Yr Parts and Labor, 1-Year Battery
MSRP Price: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.