Extreme gaming and entertainment too
- Genuine Windows Vista® Home Premium (32-bit)
- Intel® Core2 Duo Processor T5750
- 3GB PC2-5300 DDR2 667MHz SDRAM
- 320GB: 160GB 5400rpm + 160GB 5400rpm
- DVD-SuperMulti (+/-R double layer) with Labelflash drive
- Intel® Wireless WiFi Link 4965 AGN (802.11a/g/n)
Bluetooth® V2.0 + EDR
MSRP†: $1,449.99
X205-S9810 : Detailed Product Specs
- Operating System
- Genuine Windows Vista® Home Premium (32-bit)
- Processor
- Intel® Core2 Duo Processor T5750
- Processor Type
- Core2 Duo
- Processor Number
- T5750
- Processor Speed
- 2.0GHz
- Front Side Bus
- 667MHz
- Memory Size
- 3072MB
- Memory Speed
- PC2-5300 DDR2 667MHz SDRAM
- Intel® Turbo Memory
- No Turbo Memory Installed (Default)
- Display Size
- 17.0" widescreen
- Display Type
- WXGA+ with TruBrite® Technology
- Display Resolution
- 1440x900, Supports 720p content
- Graphics Engine
- NVIDIA® GeForce® 8700M GT
- Graphics Memory
- 767MB total: 512MB DDR3 discrete memory + up to 255MB shared memory w/NVIDIA® TurboCache technology
- Hard Drive Size
- 160GB
- Hard Drive Speed
- 5400rpm
- Secondary Hard Drive Size
- 160GB 2nd HDD
- Secondary Hard Drive Speed
- 5400rpm
- Optical Drives
- DVD-SuperMulti (+/-R double layer) with Labelflash drive supporting up to 11 formats
- Wireless LAN
- Intel® Wireless WiFi Link 4965 AGN (802.11a/g/n)
- Bluetooth
- Bluetooth® V2.0 + EDR
- Webcam
- Webcam and microphone built into LCD bezel
- Input Devices
- Internet Launch button, CD/DVD Buttons (Play/Pause, Stop, Prev Track, Next Track), 104 key US keyboard with 10 Key Pad, Dual Mode Pad
- Security
- Finger Print Reader
- Modem
- Modem
- LAN
- 10/100/1000 Ethernet LAN
- Audio
- Headphone jack (stereo), Microphone jack (mono), 4 harman/kardon® stereo speakers with subwoofer, S/P DIF output port (shared with headphone port)
- AC Adapter
- 180W (19V x 9.5A) 100-240V AC Adapter
- Battery Type
- Li-Ion (6000mAh)
- PC Express Slot
- 1-ExpressCard Slot
- Media Port
- 5-in-1 Bridge Media Adapter
- USB Ports
- 6-USB (2.0)
- iLINK
- i.LINK IEEE-1394
- HDMI
- HDMI output port
- S-Video
- TV-out (S Video)
- Software
- TOSHIBA ConfigFree®, TOSHIBA Security Assist, Ulead® DVD MovieFactory® 5 for Toshiba, Microsoft® Office Trial Home and Student 2007 Edition (60-day trial), Google Picasa, TOSHIBA Games Console, designed by WildTangent®, Norton 360 All-In-One Security (60-day Trial), Microsoft® Works Version 9.0, TOSHIBA DVD Player, TOSHIBA Speech System, TOSHIBA Disc Creator
- Weight
- Starting at 9.37 lbs.
- Color
- Flare Carmine
- Warranty
- 1-Yr Parts and Labor, 1-Year Battery
†MSRP Price: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.