Portégé® : R500 - R500-S5002
Portégé® : R500

The Ultimate Ultraportable

  • Genuine Windows Vista® Business (32-bit)
  • Intel® Core™2 Duo Processor U7600
  • 1GB PC2-5300 DDR2 667MHz SDRAM
  • 120GB HDD (5400rpm)
  • DVD SuperMulti (+/-R single layer) drive
  • Intel® Wireless WiFi Link 4965 AGN (802.11a/g/n)
    Bluetooth® V2.0 + EDR

MSRP: $2,149.00

R500-S5002 : Detailed Product Specs

Operating System
Genuine Windows Vista® Business (32-bit)
Processor
Intel® Core™2 Duo Processor U7600
Processor Type
Core™2 Duo
Processor Number
U7600
Processor Speed
1.20GHz
Front Side Bus
533MHz
Memory Size
1024MB
Memory Speed
PC2-5300 DDR2 667MHz SDRAM
Display Size
12.1" widescreen
Display Type
WXGA with High Brightness, Transreflective type
Display Resolution
1280x800
Graphics Engine
Intel® Graphics Media Accelerator 950
Graphics Memory
64MB-251MB dynamically allocated shared graphics memory
Hard Drive Size
120GB
Hard Drive Speed
5400rpm
Optical Drives
DVD SuperMulti (+/-R) drive supporting up to 9 formats
Wireless LAN
Intel® Wireless WiFi Link 4965 AGN (802.11a/g/n)
Bluetooth
Bluetooth® V2.0 + EDR
Input Devices
85 key US keyboard, Toshiba Outdoor Display Switch, TouchPad pointing device
Security
Finger Print Reader, Security Cable Lock Slot, Password Security
LAN
Intel® PRO/1000 - 10/100/1000 Ethernet
Audio
Built-in microphone, Microphone jack (mono), Built-in monaural speaker, Headphone jack (stereo)
AC Adapter
45W (15V 3A) 100-240V AC Adapter
Battery Type
Li-Ion (5800mAh)
PC Card Slots
1-Type II PC Card Slot
PC Express Slot
No PC Express Slot
Media Port
1-SD Slot
USB Ports
3-USB (2.0)
iLINK
i.LINK™ IEEE-1394
Docking Connector
Docking Connector
Software
TOSHIBA ConfigFree®, InterVideo® WinDVD 8 for Business and Home Basic, AuthenTec EntréPad® TruePrint® technology, Trusted Platform Module (TPM v1.2), Microsoft® Office Ready Suite 2007 (60-day trial), Infineon® TPM Software Professional Package 2.0, TOSHIBA Disc Creator, TOSHIBA Security Assist, TOSHIBA Recovery Disc Creator, Ulead® DVD MovieFactory® for Toshiba, TOSHIBA Management Console
Weight
Starting at 2.4 lbs.
Color
Aluminum Silver
Warranty
3-Years Parts, Labor and AC Adapter; 1-Year Battery
MSRP Price: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.