Satellite Pro® : M300 - M300-EZ1001X
Satellite Pro® : M300

Thin and light, nice and simple

  • Genuine Windows® XP Professional
  • Intel® Core™2 Duo Processor T8100
  • 1GB PC2-5300 DDR2 667MHz SDRAM
  • 160GB HDD (5400rpm)
  • DVD-SuperMulti drive (+/-R double layer)
  • Intel® PRO/Wireless 3945ABG (802.11a/b/g)

MSRP: $949.00

M300-EZ1001X : Detailed Product Specs

Operating System
Genuine Windows® XP Professional
Processor
Intel® Core™2 Duo Processor T8100
Processor Type
Core™2 Duo
Processor Number
T8100
Processor Speed
2.10GHz
Front Side Bus
800MHz
Memory Size
1024MB
Memory Speed
PC2-5300 DDR2 667MHz SDRAM
Display Size
14.1" widescreen
Display Type
WXGA with TruBrite® Technology
Display Resolution
1280x800
Graphics Engine
Mobile Intel® Graphics Media Accelerator X3100
Hard Drive Size
160GB
Hard Drive Speed
5400rpm
Optical Drives
DVD-SuperMulti drive (+/-R double layer) supporting up to 11 fomats
Wireless LAN
Intel® PRO/Wireless 3945ABG (802.11a/b/g)
Bluetooth
No Bluetooth (No Antenna)
Input Devices
85 key US keyboard, TouchPad pointing device
Modem
Modem
LAN
10/100 Ethernet LAN
Audio
Standard stereo speakers, Microphone jack (mono), Headphone jack (stereo)
AC Adapter
75W (19V 3.95A) Auto-sensing, 100-240V / 50-60Hz input
Battery Type
Li-Ion (3700mAh)
PC Express Slot
1-ExpressCard™ Slot
Media Port
Bridge Media Adapter
USB Ports
3-USB (2.0)
iLINK
i.LINK™ IEEE-1394
Software
TOSHIBA ConfigFree®, TOSHIBA Recovery Disc Creator, TOSHIBA Disc Creator, TOSHIBA Speech System, Norton 360™ All-In-One Security (60-day Trial), Microsoft® Office Ready with Trial Office Professional 2007 (60-day trial)
Weight
Starting at 5.2 lbs.
Color
Titanium Silver
Warranty
1-Yr Parts and Labor, 1-Year Battery
MSRP Price: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.