Satellite Pro® : L350 - L350-S1001X
Satellite Pro® : L350

Broad screen, desktop alternative

  • Genuine Windows® XP Professional
  • Intel® Core™2 Duo Processor T8100
  • 2GB PC2-5300 DDR2 667MHz SDRAM
  • 160GB HDD (5400rpm)
  • DVD-SuperMulti drive (+/-R double layer)
  • Intel® Wireless WiFi Link 4965 AGN (802.11a/g/n)

MSRP: $1,099.00

L350-S1001X : Detailed Product Specs

Operating System
Genuine Windows® XP Professional
Processor
Intel® Core™2 Duo Processor T8100
Processor Type
Core™2 Duo
Processor Number
T8100
Processor Speed
2.10GHz
Front Side Bus
800MHz
Memory Size
2048MB
Memory Speed
PC2-5300 DDR2 667MHz SDRAM
Display Size
17.0" widescreen
Display Type
WXGA+ with TruBrite® Technology
Display Resolution
1440x900
Graphics Engine
Mobile Intel® Graphics Media Accelerator X3100
Hard Drive Size
160GB
Hard Drive Speed
5400rpm
Optical Drives
DVD-SuperMulti drive (+/-R double layer) supporting up to 11 fomats
Wireless LAN
Intel® Wireless WiFi Link 4965 AGN (802.11a/g/n)
Bluetooth
No Bluetooth (No Antenna)
Webcam
Webcam and microphone built into LCD bezel
Input Devices
TouchPad pointing device, 104 key US keyboard with 10 Key Pad
Modem
Modem
LAN
10/100 Ethernet LAN
Audio
Standard stereo speakers, Microphone jack (mono), Headphone jack (stereo)
AC Adapter
75W (19V 3.95A) Auto-sensing, 100-240V / 50-60Hz input
Battery Type
Li-Ion (4000mAh)
PC Express Slot
1-ExpressCard™ Slot
Media Port
Bridge Media Adapter
USB Ports
3-USB (2.0)
Software
TOSHIBA ConfigFree®, TOSHIBA Recovery Disc Creator, TOSHIBA Disc Creator, TOSHIBA Speech System, Microsoft® Office Ready with Trial Office Professional 2007 (60-day trial), Norton 360™ All-In-One Security (60-day Trial), InterVideo® WinDVD®
Weight
Starting at 7.1lbs
Color
Titanium Silver
Warranty
1-Yr Parts and Labor, 1-Year Battery
MSRP Price: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.