Satellite Pro® : L300 - L300D-EZ1003X
Satellite Pro® : L300

Serious essentials, great performance

  • Genuine Windows® XP Professional
  • AMD Turion™ 64 X2 Dual-Core Mobile Technology TL-62
  • 2GB PC2-5300 DDR2 667MHz SDRAM
  • 160GB HDD (5400rpm)
  • DVD-SuperMulti drive (+/-R double layer)
  • Atheros® Wireless LAN (802.11b/g)

MSRP: $799.00

L300D-EZ1003X : Detailed Product Specs

Operating System
Genuine Windows® XP Professional
Processor
AMD Turion™ 64 X2 Dual-Core Mobile Technology TL-62
Processor Type
AMD Turion™ 64 X2 Dual-Core Mobile Technology
Processor Number
TL-62
Processor Speed
2.10GHz
Front Side Bus
HyperTransport™ Technology @ up to 800MHz
Memory Size
2048MB
Memory Speed
PC2-5300 DDR2 667MHz SDRAM
Display Size
15.4" widescreen
Display Type
WXGA with TruBrite® Technology
Display Resolution
1280x800
Graphics Engine
ATI® Radeon™ X1250
Hard Drive Size
160GB
Hard Drive Speed
5400rpm
Optical Drives
DVD-SuperMulti drive (+/-R double layer) supporting up to 11 fomats
Wireless LAN
Atheros® Wireless LAN (802.11b/g)
Bluetooth
No Bluetooth (No Antenna)
Webcam
Webcam and microphone built into LCD bezel
Input Devices
TouchPad pointing device, 86 key US keyboard
Modem
Modem
LAN
10/100 Ethernet LAN
Audio
Standard stereo speakers, Headphone jack (stereo), Microphone jack (mono)
AC Adapter
75W (19V 3.95A) Auto-sensing, 100-240V / 50-60Hz input
Battery Type
Li-Ion (4000mAh)
PC Express Slot
1-ExpressCard™ Slot
Media Port
Bridge Media Adapter
USB Ports
3-USB (2.0)
Software
TOSHIBA ConfigFree®, TOSHIBA Disc Creator, TOSHIBA Speech System, Microsoft® Office Ready with Trial Office Professional 2007 (60-day trial), Norton 360™ All-In-One Security (60-day Trial), TOSHIBA Recovery Disc Creator
Weight
Starting at 5.6 lbs.
Color
Titanium Silver
Warranty
1-Yr Parts and Labor, 1-Year Battery
MSRP Price: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.