Satellite Pro® : L300 - L300D-EZ1001V
Satellite Pro® : L300

Serious essentials, great performance

  • Genuine Windows Vista® Home Basic (32-bit)
  • AMD Athlon™ 64 X2 Dual-Core Processor TK-57
  • 1GB PC2-5300 DDR2 667MHz SDRAM
  • 120GB HDD (5400rpm)
  • DVD-SuperMulti drive (+/-R double layer)
  • Atheros® Wireless LAN (802.11b/g)

MSRP: $599.00

Average Customer Rating:

L300D-EZ1001V : Detailed Product Specs

Operating System
Genuine Windows Vista® Home Basic (32-bit)
Processor
AMD Athlon™ 64 X2 Dual-Core Processor TK-57
Processor Type
AMD Athlon™ 64 X2 Dual-Core Processor
Processor Number
TK-57
Processor Speed
1.90GHz
Front Side Bus
HyperTransport™ Technology @ up to 800MHz
Memory Size
1024MB
Memory Speed
PC2-5300 DDR2 667MHz SDRAM
Display Size
15.4" widescreen
Display Type
WXGA with TruBrite® Technology
Display Resolution
1280x800
Graphics Engine
ATI® Radeon™ X1250
Graphics Memory
128MB-319MB dynamically allocated shared graphics memory
Hard Drive Size
120GB
Hard Drive Speed
5400rpm
Optical Drives
DVD-SuperMulti drive (+/-R double layer) supporting up to 11 fomats
Wireless LAN
Atheros® Wireless LAN (802.11b/g)
Bluetooth
No Bluetooth (No Antenna)
Input Devices
TouchPad pointing device, 86 key US keyboard
Modem
Modem
LAN
10/100 Ethernet LAN
Audio
Standard stereo speakers, Headphone jack (stereo), Microphone jack (mono)
AC Adapter
75W (19V 3.95A) Auto-sensing, 100-240V / 50-60Hz input
Battery Type
Li-Ion (4000mAh)
PC Express Slot
1-ExpressCard™ Slot
Media Port
Bridge Media Adapter
USB Ports
3-USB (2.0)
Software
TOSHIBA ConfigFree®, TOSHIBA Speech System, Microsoft® Office Ready with Trial Office Professional 2007 (60-day trial), Norton 360™ All-In-One Security (60-day Trial), TOSHIBA Recovery Disc Creator, TOSHIBA Disc Creator
Weight
Starting at 5.6 lbs.
Color
Titanium Silver
Warranty
1-Yr Parts and Labor, 1-Year Battery
MSRP Price: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.