Serious essentials, great performance
- Genuine Windows® XP Professional
- Intel® Core2 Duo Processor T5870
- 1GB PC2-5300 DDR2 667MHz SDRAM
- 160GB HDD (5400rpm)
- DVD-SuperMulti drive (+/-R double layer)
- Intel® PRO/Wireless 3945ABG (802.11a/b/g)
MSRP†: $699.00
L300-EZ1004X : Detailed Product Specs
- Operating System
- Genuine Windows® XP Professional
- Processor
- Intel® Core2 Duo Processor T5870
- Processor Type
- Core2 Duo
- Processor Number
- T5870
- Processor Speed
- 2.0GHz
- Front Side Bus
- 800MHz
- Memory Size
- 1024MB
- Memory Speed
- PC2-5300 DDR2 667MHz SDRAM
- Display Size
- 15.4" widescreen
- Display Type
- WXGA with TruBrite® Technology
- Display Resolution
- 1280x800
- Graphics Engine
- Mobile Intel® Graphics Media Accelerator X3100
- Hard Drive Size
- 160GB
- Hard Drive Speed
- 5400rpm
- Optical Drives
- DVD-SuperMulti drive (+/-R double layer) supporting up to 11 fomats
- Wireless LAN
- Intel® PRO/Wireless 3945ABG (802.11a/b/g)
- Bluetooth
- No Bluetooth (No Antenna)
- Input Devices
- TouchPad pointing device, 86 key US keyboard
- Modem
- Modem
- LAN
- 10/100 Ethernet LAN
- Audio
- Standard stereo speakers, Headphone jack (stereo), Microphone jack (mono)
- AC Adapter
- 75W (19V 3.95A) Auto-sensing, 100-240V / 50-60Hz input
- Battery Type
- Li-Ion (4000mAh)
- PC Express Slot
- 1-ExpressCard Slot
- Media Port
- Bridge Media Adapter
- USB Ports
- 3-USB (2.0)
- Software
- TOSHIBA ConfigFree®, TOSHIBA Disc Creator, TOSHIBA Speech System, Norton 360 All-In-One Security (60-day Trial), Microsoft® Office Ready with Trial Office Professional 2007 (60-day trial), TOSHIBA Recovery Disc Creator
- Weight
- Starting at 5.7 lbs.
- Color
- Titanium Silver
- Warranty
- 1-Yr Parts and Labor, 1-Year Battery
†MSRP Price: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.