Qosmio® : G50 - G55-Q802
Qosmio® : G50

Extra Wide. Exceptionally entertaining.

  • Genuine Windows Vista® Home Premium (SP1, 32-bit)
    Genuine Windows Vista® Home Premium (SP1, 64-bit)
  • Intel® Core™2 Duo Processor P7350
    Toshiba Quad Core HD Processor
  • 4GB PC2-6400 DDR2 800MHz SDRAM
  • 500GB: 250GB 5400rpm + 250GB 5400rpm
  • DVD-SuperMulti (+/-R double layer) with Labelflash™ drive
  • Atheros® Wireless LAN (802.11b/g/n)
    Bluetooth® V2.1 + EDR

MSRP: $1,549.99

G55-Q802 : Detailed Product Specs

Operating System
Genuine Windows Vista® Home Premium (SP1, 32-bit), Genuine Windows Vista® Home Premium (SP1, 64-bit)
Processor
Intel® Core™2 Duo Processor P7350, Toshiba Quad Core HD Processor
Processor Type
Core™2 Duo, Tohiba Quad Core HD Processor
Processor Number
P7350
Processor Speed
2.0GHz
Front Side Bus
1066MHz
Memory Size
4096MB
Memory Speed
PC2-6400 DDR2 800MHz SDRAM
Display Size
18.4" widescreen
Display Type
TruBrite® TFT active-matrix LCD
Display Resolution
1680x945 (HD+)
Graphics Engine
NVIDIA® GeForce® 9600M GT
Graphics Memory
2303MB total (64-bit): 512MB GDDR3 discrete memory + up to 1791MB shared memory w/NVIDIA® TurboCache™ technology
Hard Drive Size
250GB
Hard Drive Speed
5400rpm
Secondary Hard Drive Size
250GB 2nd HDD
Secondary Hard Drive Speed
5400rpm
Optical Drives
DVD-SuperMulti (+/-R double layer) with Labelflash™ drive supporting up to 11 formats
Wireless LAN
Atheros® Wireless-LAN (802.11b/g/n)
Bluetooth
Bluetooth® V2.1 + EDR
Webcam
Webcam and microphone built into LCD bezel
Input Devices
TouchPad pointing device, CD/DVD Buttons (Play/Pause, Stop, Prev Track, Next Track), Dolby settings, Camera control buttons, Panel Lights, Media button, Mute button, 104 key US keyboard with 10 Key Pad
Security
HDD Recover
LAN
10/100/1000 Ethernet LAN
Audio
Built-in microphone, S/P DIF output port (shared with headphone port), Headphone jack (stereo), harman/kardon® stereo speakers with subwoofer
AC Adapter
120W (19V 6.3A) Auto-sensing, 100-240V / 50-60Hz input
Battery Type
Li-Ion (7050mAh)
PC Express Slot
1-ExpressCard™ Slot
Media Port
5-in-1 Bridge Media Adapter, S/P DIF output port (shared with headphone port)
USB Ports
4-USB (2.0) with Sleep and Charge
iLINK
i.LINK™ IEEE-1394
Regza Link
Regza Link (HDMI-CEC)
Software
TOSHIBA ConfigFree®, Microsoft® Works Version 9.0, memeo AutoBackup, Hard disc (HDD) recovery, PowerCinema for TOSHIBA, TOSHIBA Face Recognition, Norton 360™ All-In-One Security (60-day Trial), TOSHIBA Games Console, designed by WildTangent®, TOSHIBA DVD Player, TOSHIBA Disc Creator, TOSHIBA Speech System, Ulead® DVD MovieFactory® 5 for Toshiba, Microsoft® Office Trial Home and Student 2007 Edition (60-day trial)
Weight
Starting at 10.8 lbs
Color
Vibe
Warranty
1-Yr Parts and Labor, 1-Year Battery
MSRP Price: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.