Far-above-average everyday computing
- Genuine Windows Vista® Home Premium (32-bit)
- Intel® Core2 Duo Processor T8100
- 3GB PC5300 DDR2 667MHz SDRAM
- 320GB HDD (5400rpm)
- DVD-SuperMulti (+/-R double layer) with Labelflash drive
- Intel® Wireless WiFi Link 4965 AGN (802.11a/g/n)
MSRP†: $1,149.99
Average Customer Rating:
A305-S6839 : Detailed Product Specs
- Operating System
- Genuine Windows Vista® Home Premium (32-bit)
- Processor
- Intel® Core2 Duo Processor T8100
- Processor Type
- Core2 Duo
- Processor Number
- T8100
- Processor Speed
- 2.10GHz
- Front Side Bus
- 800MHz
- Memory Size
- 3072MB
- Memory Speed
- PC5300 DDR2 667MHz SDRAM
- Display Size
- 15.4" widescreen
- Display Type
- WXGA with TruBrite® Technology
- Display Resolution
- 1280x800, Supports 720p content
- Graphics Engine
- ATI® Mobility Radeon HD 3470
- Graphics Memory
- 1023MB total: 256MB DDR discrete memory + up to 767MB shared memory w/ATI HyperMemory technology
- Hard Drive Size
- 320GB
- Hard Drive Speed
- 5400rpm
- Optical Drives
- DVD-SuperMulti (+/-R double layer) with Labelflash drive supporting up to 11 formats
- Wireless LAN
- Intel® Wireless WiFi Link 4965 AGN (802.11a/g/n)
- Bluetooth
- No Bluetooth (No Antenna)
- Webcam
- Webcam and microphone built into LCD bezel
- Input Devices
- TouchPad pointing device, Internet Launch button, 86 key US keyboard, CD/DVD Buttons (Play/Pause, Stop, Prev Track, Next Track)
- Modem
- Modem
- LAN
- 10/100 Ethernet LAN
- Audio
- Standard stereo speakers, Microphone jack (mono), Headphone jack (stereo)
- AC Adapter
- 90W (19V 4.74A) 100-240V AC Adapter (For discrete graphics models)
- Battery Type
- Li-Ion (4000mAh)
- PC Express Slot
- 1-ExpressCard Slot
- Media Port
- 5-in-1 Bridge Media Adapter, S/P DIF output port (shared with headphone port)
- USB Ports
- 4-USB (2.0)
- iLINK
- i.LINK IEEE-1394
- S-Video
- TV-out (S Video)
- Software
- TOSHIBA ConfigFree®, TOSHIBA Disc Creator, Microsoft® Office Trial Home and Student 2007 Edition (60-day trial), TOSHIBA DVD Player, Microsoft® Works Version 9.0, Norton 360 All-In-One Security (60-day Trial), PowerCinema for TOSHIBA, TOSHIBA Face Recognition, TOSHIBA Games Console, designed by WildTangent®, Google Picasa, Ulead® DVD MovieFactory® 5 for Toshiba, TOSHIBA Speech System
- Weight
- Starting at 6.0 lbs.
- Color
- Fusion finish with Horizon pattern
- Warranty
- 1-Yr Parts and Labor, 1-Year Battery
†MSRP Price: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.