Satellite® : A200 - A205-S5871
Satellite® : A200

Clean lines, fantastic build

  • Genuine Windows Vista® Home Premium (SP1, 32-bit)
  • Intel® Pentium® Dual-Core processor T2390
  • 2GB PC5300 DDR2 667MHz SDRAM
  • 160GB HDD (5400rpm)
  • DVD-SuperMulti drive (+/-R double layer)
  • Atheros® Wireless LAN (802.11b/g)

MSRP: $629.99

Average Customer Rating:

A205-S5871 : Detailed Product Specs

Operating System
Genuine Windows Vista® Home Premium (SP1, 32-bit)
Processor
Intel® Pentium® Dual-Core processor T2390
Processor Type
Pentium® dual-core processor
Processor Number
T2390
Processor Speed
1.86GHz
Front Side Bus
533MHz
Memory Size
2048MB
Memory Speed
PC5300 DDR2 667MHz SDRAM
Display Size
15.4" widescreen
Display Type
WXGA with TruBrite® Technology
Display Resolution
1280x800, Supports 720p content
Graphics Engine
Mobile Intel® Graphics Media Accelerator X3100
Graphics Memory
8MB-256MB dynamically allocated shared graphics memory
Hard Drive Size
160GB
Hard Drive Speed
5400rpm
Secondary Hard Drive Size
No Secondary Hard Drive Installed
Optical Drives
DVD-SuperMulti drive (+/-R double layer) supporting up to 11 fomats
Wireless LAN
Atheros® Wireless LAN (802.11b/g)
Bluetooth
No Bluetooth (No Antenna)
Webcam
Webcam and microphone built into LCD bezel
Input Devices
TouchPad pointing device, Internet Launch button, Media button, 86 key US keyboard, CD/DVD Buttons (Play/Pause, Stop, Prev Track, Next Track)
Modem
Modem
LAN
10/100 Ethernet LAN
Audio
Standard stereo speakers, Headphone jack (stereo), Microphone jack (mono)
AC Adapter
75W (19V 3.95A) Auto-sensing, 100-240V / 50-60Hz input
Battery Type
Li-Ion (4000mAh)
PC Express Slot
1-ExpressCard™ Slot
Media Port
5-in-1 Bridge Media Adapter
USB Ports
4-USB (2.0)
iLINK
i.LINK™ IEEE-1394
Software
TOSHIBA ConfigFree®, TOSHIBA Speech System, Ulead® DVD MovieFactory® 5 for Toshiba, Google Picasa™, TOSHIBA Games Console, designed by WildTangent®, Norton 360™ All-In-One Security (60-day Trial), Microsoft® Works Version 9.0, TOSHIBA DVD Player, Microsoft® Office Trial Home and Student 2007 Edition (60-day trial), TOSHIBA Disc Creator
Weight
Starting at 6.05 lbs.
Color
Onyx Blue Metallic
Warranty
1-Yr Parts and Labor, 1-Year Battery
MSRP Price: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.