Tecra® A9-S9021V - Write a Review Close

Tecra® : A9 : A9-S9021V

  • Choose a Model
  • M9
  • A9
PRINT Print
A9-S9021V
Spec Sheet
Spec Sheet
Gallery
Gallery
Share
Share this page
Tour

Performance meets durability

  • Genuine Windows Vista® Business (32-bit)
  • Intel® Core™2 Duo Processor T9300
  • 2GB PC2-5300 DDR2 667MHz SDRAM
  • 250GB HDD (5400rpm)
  • DVD-SuperMulti drive (+/-R double layer)
  • Intel® Wireless WiFi Link 4965 AGN (802.11a/g/n)
    Bluetooth® V2.0 + EDR

MSRP: $1,699.00

Average Customer Rating:

Be the first to write a review



Ready to Buy? You've got options
Buy from ToshibaDirect.com ( Usually ships in 1-2 business days )

Add to Cart

Buy from an online retailer
Customize your A9 at ToshibaDirect.com

Customize

A9-S9021V : Detailed Product Specs

Operating System

Genuine Windows Vista® Business (32-bit)

Processor

Intel® Core™2 Duo Processor T9300

Processor Type

Core™2 Duo

Processor Number

T9300

Processor Speed

2.50GHz

Front Side Bus

800MHz

Memory Size

2048MB

Memory Speed

PC2-5300 DDR2 667MHz SDRAM

Display Size

15.4" widescreen

Display Type

WSXGA+

Display Resolution

1680x1050

Graphics Engine

NVIDIA® Quadro® NVS 130M

Graphics Memory

511MB total: 256MB DDR2 discrete memory + up to 255MB shared memory w/NVIDIA® TurboCache™ technology

Hard Drive Size

250GB

Hard Drive Speed

5400rpm

Optical Drives

DVD-SuperMulti drive (+/-R double layer) supporting up to 11 fomats

Wireless LAN

Intel® Wireless WiFi Link 4965 AGN (802.11a/g/n)

Bluetooth

Bluetooth® V2.0 + EDR

Input Devices

86 key US keyboard, Toshiba Accupoint® II and TouchPad™ dual pointing device, Windows Mobility Center Button

Security

Finger Print Reader, Password Security, Security Cable Lock Slot

Modem

Modem

LAN

Intel® Pro 82566MM 10/100/1000 Ethernet

Audio

Standard stereo speakers, Built-in microphone, Headphone jack (stereo)

AC Adapter

75W (15V 5.0A) Auto-sensing, 100-240V / 50-60Hz input

Battery Type

Li-Ion (5100mAh)

PC Card Slots

1-Type II PC Card Slot

Media Port

Bridge Media Adapter

USB Ports

3-USB (2.0)

iLINK

i.LINK™ IEEE-1394

Serial Port

Serial port

Docking Connector

Docking Connector

Software

Infineon® TPM Software Professional Package, TOSHIBA Recovery Disc Creator, InterVideo® WinDVD®, Google Picasa™, McAfee® Internet Security Suite (30-day trial), Ulead® DVD MovieFactory® 5 for Toshiba, Trusted Platform Module (TPM v1.2), Microsoft® Office Ready with Trial Office Professional 2007 (60-day trial), TOSHIBA Speech System, TOSHIBA Security Assist, TOSHIBA ConfigFree®, TOSHIBA Disc Creator, TOSHIBA Management Console

Weight

Starting at 6.35 lbs.

Color

Titanium Silver

Warranty

3-Years Parts, Labor and AC Adapter; 1-Year Battery


MSRP Price: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.