Tecra® A9-S9020V - Write a Review Close

Tecra® : A9 : A9-S9020V

  • Choose a Model
  • M9
  • A9
PRINT Print
A9-S9020V
Spec Sheet
Spec Sheet
Gallery
Gallery
Share
Share this page
Tour

Performance meets durability

  • Genuine Windows Vista® Business (32-bit) with downgrade media for Windows® XP Professional
  • Intel® Core™2 Duo Processor T8300
  • 2GB PC2-5300 DDR2 667MHz SDRAM
  • 160GB HDD (7200rpm)
  • DVD-SuperMulti drive (+/-R double layer)
  • Intel® Wireless WiFi Link 4965 AGN (802.11a/g/n)
    Bluetooth® V2.0 + EDR

MSRP: $1,249.00

Be the first to write a review



Ready to Buy? You've got options
Buy from ToshibaDirect.com ( Usually ships in 1-2 business days )

Add to Cart

Buy from an online retailer
Customize your A9 at ToshibaDirect.com

Customize

A9-S9020V : Detailed Product Specs

Operating System

Genuine Windows Vista® Business (32-bit) with downgrade media for Windows® XP Professional

Processor

Intel® Core™2 Duo Processor T8300

Processor Type

Core™2 Duo

Processor Number

T8300

Processor Speed

2.40GHz

Front Side Bus

800MHz

Memory Size

2048MB

Memory Speed

PC2-5300 DDR2 667MHz SDRAM

Display Size

15.4" widescreen

Display Type

WXGA

Display Resolution

1280x800

Graphics Engine

Mobile Intel® Graphics Media Accelerator X3100

Graphics Memory

64MB-251MB dynamically allocated shared graphics memory

Hard Drive Size

160GB

Hard Drive Speed

7200rpm

Optical Drives

DVD-SuperMulti drive (+/-R double layer) supporting up to 11 fomats

Wireless LAN

Intel® Wireless WiFi Link 4965 AGN (802.11a/g/n)

Bluetooth

Bluetooth® V2.0 + EDR

Input Devices

86 key US keyboard, Toshiba Accupoint® II and TouchPad™ dual pointing device, Windows Mobility Center Button

Security

Finger Print Reader, Password Security, Security Cable Lock Slot

Modem

Modem

LAN

Intel® PRO 82566MC 10/100/1000 Ethernet

Audio

Standard stereo speakers, Headphone jack (stereo), Built-in microphone

AC Adapter

75W (15V 5.0A) Auto-sensing, 100-240V / 50-60Hz input

Battery Type

Li-Ion (5100mAh)

Battery Life

Up to 4.28 hours

PC Card Slots

1-Type II PC Card Slot

Media Port

Bridge Media Adapter

USB Ports

3-USB (2.0)

Serial Port

Serial port

Docking Connector

Docking Connector

Software

Infineon® TPM Software Professional Package, Google Picasa™, McAfee® Internet Security Suite (30-day trial), Trusted Platform Module (TPM v1.2), Microsoft® Office Ready with Trial Office Professional 2007 (60-day trial), InterVideo® WinDVD®, TOSHIBA Speech System, TOSHIBA ConfigFree®, TOSHIBA Disc Creator, TOSHIBA Management Console, TOSHIBA Recovery Disc Creator, TOSHIBA Security Assist

Weight

Starting at 6.35 lbs.

Color

Titanium Silver

Warranty

1-Yr Parts and Labor, 1-Year Battery


MSRP Price: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.