Satellite® U405D-S2848 - Write a Review Close

Satellite® : U400 : U405D-S2848

  • Choose a Model
  • U400
  • M300
  • A200
  • A300
  • L300
  • P300
  • L350
PRINT Print
 U405D-S2848
Spec Sheet
Spec Sheet
Gallery
Gallery
Share
Share this page
Tour

Ideally-sized for supreme portability

  • Genuine Windows Vista® Home Premium (SP1, 32-bit)
  • AMD Turion™ X2 Dual-Core Mobile Processor RM-70
  • 3GB PC6400 DDR2 800MHz SDRAM
  • 250GB HDD (5400rpm)
  • DVD-SuperMulti drive (+/-R double layer)
  • Atheros® Wireless LAN (802.11b/g)

MSRP: $849.99

Average Customer Rating:

Read Reviews  /  Write Reviews



Ready to Buy? You've got options
Buy from ToshibaDirect.com ( Usually ships in 1-2 business days )

Add to Cart

Buy from an online retailer
Customize your U405 at ToshibaDirect.com

Customize

U405D-S2848 : Detailed Product Specs

Operating System

Genuine Windows Vista® Home Premium (SP1, 32-bit)

Processor

AMD Turion™ X2 Dual-Core Mobile Processor RM-70

Processor Type

AMD Turion™ X2 Dual-Core Mobile Processor

Processor Number

RM-70

Processor Speed

2.0GHz

Front Side Bus

HyperTransport™ 3: up to 3.6 (GT/sec)

Memory Size

3072MB

Memory Speed

PC6400 DDR2 800MHz SDRAM

Display Size

13.3" widescreen

Display Type

WXGA with TruBrite® Technology

Display Resolution

1280x800

Graphics Engine

ATI® Radeon™ 3100

Graphics Memory

256MB-1407MB dynamically allocated shared graphics memory

Hard Drive Size

250GB

Hard Drive Speed

5400rpm

Optical Drives

DVD-SuperMulti drive (+/-R double layer) supporting up to 11 fomats

Wireless LAN

Atheros® Wireless LAN (802.11b/g)

Bluetooth

No Bluetooth (No Antenna)

Webcam

Webcam and microphone built into LCD bezel

Input Devices

85 key US keyboard, TouchPad pointing device, Media button, Mute button, CD/DVD Buttons (Play/Pause, Stop, Prev Track, Next Track)

Modem

Modem

LAN

10/100 Ethernet LAN

Audio

Standard stereo speakers, Headphone jack (stereo), Microphone jack (mono)

AC Adapter

90W (19V x 4.74A) 100-240V AC Adapter

Battery Type

Li-Ion (4800mAh)

PC Express Slot

1-ExpressCard™ Slot

Media Port

5-in-1 Bridge Media Adapter

USB Ports

3-USB (2.0) with Sleep and Charge

iLINK

i.LINK™ IEEE-1394

Software

TOSHIBA ConfigFree®, TOSHIBA Speech System, TOSHIBA DVD Player, Microsoft® Works Version 9.0, Norton 360™ All-In-One Security (60-day Trial), PowerCinema for TOSHIBA, TOSHIBA Face Recognition, TOSHIBA Games Console, designed by WildTangent®, Google Picasa™, Ulead® DVD MovieFactory® 5 for Toshiba, Microsoft® Office Ready with Trial Office Professional 2007 (60-day trial), TOSHIBA Disc Creator

Weight

Starting at 4.41 lbs.

Color

Fusion™ finish with Horizon pattern

Warranty

1-Yr Parts and Labor, 1-Year Battery


MSRP Price: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.