Satellite® U405-S2854 - Write a Review Close

Satellite® : U400 : U405-S2854

  • Choose a Model
  • U400
  • M300
  • A200
  • A300
  • L300
  • P300
  • L350
PRINT Print
U405-S2854
Spec Sheet
Spec Sheet
Gallery
Gallery
Share
Share this page
Tour

Ideally-sized for supreme portability

  • Genuine Windows Vista® Home Premium (SP1, 32-bit)
  • Intel® Core™2 Duo Processor T5750
  • 3GB PC5300 DDR2 667MHz SDRAM
  • 320GB HDD (5400rpm)
  • DVD-SuperMulti drive (+/-R double layer)
  • Intel® PRO/Wireless 3945ABG (802.11a/b/g)
    Bluetooth® V2.1 + EDR

MSRP: $949.99

Be the first to write a review



Ready to Buy? You've got options
Buy from an online retailer
Customize your U405 at ToshibaDirect.com

Customize

U405-S2854 : Detailed Product Specs

Operating System

Genuine Windows Vista® Home Premium (SP1, 32-bit)

Processor

Intel® Core™2 Duo Processor T5750

Processor Type

Core™2 Duo

Processor Number

T5750

Processor Speed

2.0GHz

Front Side Bus

667MHz

Memory Size

3072MB

Memory Speed

PC5300 DDR2 667MHz SDRAM

Display Size

13.3" widescreen

Display Type

WXGA with TruBrite® Technology

Display Resolution

1280x800

Graphics Engine

Intel® Graphics Media Accelerator X3100

Graphics Memory

128MB-358MB dynamically allocated shared graphics memory

Hard Drive Size

320GB

Hard Drive Speed

5400rpm

Optical Drives

DVD-SuperMulti drive (+/-R double layer) supporting up to 11 fomats

Wireless LAN

Intel® PRO/Wireless 3945ABG (802.11a/b/g)

Bluetooth

Bluetooth® V2.1 + EDR

Webcam

Webcam and microphone built into LCD bezel

Input Devices

85 key US keyboard, CD/DVD Buttons (Play/Pause, Stop, Prev Track, Next Track), Media button, Mute button, TouchPad pointing device

Modem

Modem

LAN

10/100 Ethernet LAN

Audio

Standard stereo speakers, Microphone jack (mono), Headphone jack (stereo)

AC Adapter

75W (19V 3.95A) Auto-sensing, 100-240V / 50-60Hz input

Battery Type

Li-Ion (4800mAh)

PC Express Slot

1-ExpressCard™ Slot

Media Port

5-in-1 Bridge Media Adapter, S/P DIF output port (shared with headphone port)

USB Ports

3-USB (2.0) with Sleep and Charge

iLINK

i.LINK™ IEEE-1394

Software

TOSHIBA ConfigFree®, TOSHIBA Speech System, Ulead® DVD MovieFactory® 5 for Toshiba, Google Picasa™, TOSHIBA Games Console, designed by WildTangent®, TOSHIBA Face Recognition, PowerCinema for TOSHIBA, Norton 360™ All-In-One Security (60-day Trial), Microsoft® Works Version 9.0, TOSHIBA DVD Player, Microsoft® Office Trial Home and Student 2007 Edition (60-day trial), TOSHIBA Disc Creator

Weight

Starting at 4.41 lbs.

Color

Fusion™ finish with Horizon pattern

Warranty

1-Yr Parts and Labor, 1-Year Battery


MSRP Price: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.