Satellite® U405-S2833 - Write a Review Close

Satellite® : U400 : U405-S2833

  • Choose a Model
  • U400
  • M300
  • A200
  • A300
  • L300
  • P300
  • L350
PRINT Print
 U405-S2833
Spec Sheet
Spec Sheet
Gallery
Gallery
Share
Share this page
Tour

Ideally-sized for supreme portability

  • Genuine Windows Vista® Home Premium (32-bit)
  • Intel® Core™2 Duo Processor T8100
  • 3GB PC2-5300 DDR2 667MHz SDRAM
  • 250GB HDD (5400rpm)
  • DVD-SuperMulti (+/-R double layer) with Labelflash™ drive
  • Intel® Wireless WiFi Link 4965 AGN (802.11a/g/n)
    Bluetooth® V2.1 + EDR

MSRP: $1,149.99

Average Customer Rating:

Read Reviews  /  Write Reviews



Ready to Buy? You've got options
Buy from an online retailer
Customize your U405 at ToshibaDirect.com

Customize

U405-S2833 : Detailed Product Specs

Operating System

Genuine Windows Vista® Home Premium (32-bit)

Processor

Intel® Core™2 Duo Processor T8100

Processor Type

Core™2 Duo

Processor Number

T8100

Processor Speed

2.10GHz

Front Side Bus

800MHz

Memory Size

3072MB

Memory Speed

PC2-5300 DDR2 667MHz SDRAM

Display Size

13.3" widescreen

Display Type

WXGA with TruBrite® Technology

Display Resolution

1280x800

Graphics Engine

Intel® Graphics Media Accelerator X3100

Graphics Memory

128MB-358MB dynamically allocated shared graphics memory

Hard Drive Size

250GB

Hard Drive Speed

5400rpm

Optical Drives

DVD-SuperMulti (+/-R double layer) with Labelflash™ drive supporting up to 11 formats

Wireless LAN

Intel® Wireless WiFi Link 4965 AGN (802.11a/g/n)

Bluetooth

Bluetooth® V2.1 + EDR

Webcam

Webcam and microphone built into LCD bezel

Input Devices

85 key US keyboard, Internet Launch button, CD/DVD Buttons (Play/Pause, Stop, Prev Track, Next Track), TouchPad pointing device

Security

Finger Print Reader

Modem

Modem

LAN

10/100 Ethernet LAN

Audio

Standard stereo speakers, Headphone jack (stereo), Microphone jack (mono)

AC Adapter

75W (19V 3.95A) Auto-sensing, 100-240V / 50-60Hz input

Battery Type

Li-Ion (7200mAh)

PC Express Slot

1-ExpressCard™ Slot

Media Port

5-in-1 Bridge Media Adapter

USB Ports

3-USB (2.0)

iLINK

i.LINK™ IEEE-1394

Software

TOSHIBA ConfigFree®, TOSHIBA Speech System, Microsoft® Office Trial Home and Student 2007 Edition (60-day trial), TOSHIBA DVD Player, Microsoft® Works Version 9.0, Norton 360™ All-In-One Security (60-day Trial), PowerCinema for TOSHIBA, TOSHIBA Face Recognition, TOSHIBA Games Console, designed by WildTangent®, Google Picasa™, Ulead® DVD MovieFactory® 5 for Toshiba, TOSHIBA Disc Creator

Weight

Starting at 4.85 lbs.

Color

Fusion™ finish with Horizon pattern

Warranty

1-Yr Parts and Labor, 1-Year Battery


MSRP Price: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.