Satellite® : U400

  • Choose a Model
  • U400
  • M300
  • A200
  • A300
  • L300
  • P300
  • L350
  • X205

measures up well. packs up nicely — Satellite® U400

Gallery
Gallery
Share
Share
Satellite® U400
  • Ideally sized for lightweight portability
  • Helps you communicate and stay connected
  • Get more enjoyment from multimedia and other visuals
Satellite® U400

some models include

A Striking New Design
Along with some of the newest advancements in mobile technology, we’ve given these Satellite® laptops a whole new look too, including a brilliant high–gloss Fusion™ finish, attractive Horizon design imprint, sleek flush–mounted touchpad and feather–touch CD/DVD control pad. You’ll get brains and beauty!
learn more »
Stunning 13.3” Diagonal TruBrite® Widescreen Display
Want the best of both worlds—a smaller footprint with a larger screen? Voilà! This 13.3” diagonal TruBrite® widescreen display not only offers fantastic color, depth and brightness for movies and other multimedia, but more room for spreadsheet columns too.
Built–In Microphone and Webcam
Add excitement to online chatting. Collaborate with colleagues. Stay in touch with friends and family while on the road. And use our new face recognition software to safeguard access to your laptop. All without buying extra equipment or managing cables. Yes, your picture is truly worth a thousand words. learn more »

works great with

Toshiba 5–Pocket
Ballistic Nylon
Carrying Case
The compact Satellite® U400 notebook PC is at home on the road, in coffee shops or wherever you travel. But give it the protection it needs. And bring along all your other mobile life necessities.
Dynadock™ USB
Docking Station with
Video Port
Tap right into a printer, scanner or full–size monitor. Charge your Satellite® U400 laptop. And show movies or other multimedia on up to three screens at once. One USB cable does it all.
Toshiba Bluetooth®
Optical Tilt–Wheel Mouse
Web surfing, heavy clicking, and major formatting are so much easier with a full–size mouse. This one features a convenient scroll wheel, customizable buttons and more.
Bluetooth® Technology (v2.1)
The Satellite® U400 notebook series makes it easy to synch with your smart phone, or enjoy more comfortable computing using Bluetooth® mice, keyboards and headphones—all without wrestling another annoying cable.
Charge Up and Go!
Stay fully powered and light on your feet. Satellite® U405 laptops come with USB Sleep-and-Charge support so you can power-up your favorite portable electronic devices, even when the machine is asleep. And when it comes time to take off, you’ll appreciate the ultraportable 4.5-pound weight of these portable PCs. learn more »
Satellite® U400


Hear what others are saying about similar Toshiba Satellite Notebooks

"The "finger-print" security mechanism is what sold me, it really makes it easy for me to access. The sensitivity of the touch-pad is just right and it travels well. The features are exactly what I wanted and needed. I'm very pleased with my purchase."
Sheri - Overland Park, KS
Satellite U305-S2812
"This is a great computer for the price. It is thin in design and light weight perfect for school or the on the go business. The fingerprinter reader makes visiting your password protected sites that much easier with just one swipe."
CJacobs - Tempe, AZ
Satellite U305-S2808