Satellite® : P300

  • Choose a Model
  • U400
  • M300
  • A200
  • A300
  • L300
  • P300
  • L350
  • X205

widescreen performance. big time fun — Satellite® P300

Gallery
Gallery
Share
Share
Satellite® P300
  • Great desktop replacement computer
  • Enjoy full–size fun or productivity
  • Perfect for casual gaming
Satellite® P300

some models include

A Striking New Design
Along with some of the newest advancements in mobile technology, we’ve given these Satellite® laptops a whole new look too, including a brilliant high–gloss Fusion™ finish, attractive Horizon design, sleek flush–mounted touchpad and feather–touch CD/DVD control pad. It’s all eyes on you!
learn more »
Harman Kardon®
Stereo Speakers
While you’re going gaga over screen on this machine, get ready to be blown away by the sound too. These twin speakers intensify the drama and dialogue of movies, provide concert–like listening, and add so much realism to games as well.
Full–Size Keyboard
with 10–Key Pad
Those who do a lot of typing or data entry (including accountants and other financial folks) are sure to smile considering what they can do on this full–size keyboard and 10–key pad. The answer is: more. Much more.

works great with

Dynadock™ USB Docking Station with Video Port
Using your P300 Series Toshiba laptop as a desktop replacement? Bravo! With a simple USB cable this amazing device lets you connect to the Internet, a printer, scanner and more.
Toshiba Keyboard
Protector
Guard the full–size keyboard and electronics on your Toshiba laptop from dirt, debris and spills. And while you’re hammering away furiously, dampen typing noise at the same time.
Toshiba Elite Nylon
Carrying Case
When it comes time to pack up and go, don’t throw caution to the wind. Slip your Satellite P300 notebook into this smart, high–capacity case and protect your investment wherever you go.
17” Diagonal TruBrite™ Widescreen
High–Def Display
When you see the bright, crystal–clear image quality on this widescreen WXGA+ (1440 x 900) display you’re likely to forget it’s on a portable PC. Movies, games and business presentations will have your eyes glued to the screen. And you’ll have more room for multitasking too.
USB Sleep–and–Charge
Your smart phone and other portable electronics are thirsting for power. And with your Satellite® P300/P300D laptop series you can quench them easily, even when the machine is asleep. Just plug them into any one of four Sleep–and–Charge ports and watch for full bars. learn more »
Satellite® P300


Hear what others are saying about similar Toshiba Satellite Notebooks

"I believe that I got excellent value for my money. I am extremely pleased with the speed and capacity of this notebook."
mackledet - Terrytown, LA
P205D-S7436
"Have had the Satellite for 2 months now and enjoying every aspect of it. Using it w/ Dynadock to double as my desktop and finding it to be a great dual/purpose unit. Big screen, but light and easily transportable."
TRCapeCod - Cape Cod, MA
P205D-S7802