![]() |
More features, less weight
MSRP†: $849.99 Be the first to write a review |
Ready to Buy? You've got options
Buy from an online retailer
M305D-S4828 : Detailed Product Specs
Operating System
Genuine Windows Vista® Home Premium (SP1, 64-bit)
Processor
AMD Turion X2 Ultra Dual-Core Mobile Processor ZM-80
Processor Type
AMD Turion X2 Ultra Dual-Core Mobile Processor
Processor Number
ZM-80
Processor Speed
2.10GHz
Front Side Bus
HyperTransport 3: up to 3.6 (GT/sec)
Memory Size
3072MB
Memory Speed
PC6400 DDR2 800MHz SDRAM
Display Size
14.1" widescreen
Display Type
WXGA with TruBrite® Technology
Display Resolution
1280x800, Supports 720p content
Graphics Engine
ATI® Radeon 3100
Graphics Memory
256MB-1407MB dynamically allocated shared graphics memory
Hard Drive Size
250GB
Hard Drive Speed
5400rpm
Optical Drives
DVD-SuperMulti (+/-R double layer) with Labelflash drive supporting up to 11 formats
Wireless LAN
Atheros® Wireless LAN (802.11b/g)
Bluetooth
No Bluetooth (No Antenna)
Webcam
Webcam and microphone built into LCD bezel
Input Devices
TouchPad pointing device, Media button, Mute button, CD/DVD Buttons (Play/Pause, Stop, Prev Track, Next Track), 86 key US keyboard
Modem
Modem
LAN
10/100 Ethernet LAN
Audio
harman/kardon® stereo speakers, Headphone jack (stereo), Microphone jack (mono), S/P DIF output port (shared with headphone port)
AC Adapter
90W (19V x 4.74A) 100-240V AC Adapter
Battery Type
Li-Ion (3700mAh)
PC Express Slot
1-ExpressCard Slot
Media Port
5-in-1 Bridge Media Adapter, S/P DIF output port (shared with headphone port)
USB Ports
3-USB (2.0) with Sleep and Charge
iLINK
i.LINK IEEE-1394
Software
TOSHIBA ConfigFree®, TOSHIBA Speech System, Microsoft® Office Trial Home and Student 2007 Edition (60-day trial), Microsoft® Works Version 9.0, Norton 360 All-In-One Security (60-day Trial), PowerCinema for TOSHIBA, TOSHIBA Face Recognition, TOSHIBA Games Console, designed by WildTangent®, TOSHIBA DVD Player, Ulead® DVD MovieFactory® 5 for Toshiba, TOSHIBA Disc Creator
Weight
Starting at 5.27 lbs.
Color
Fusion finish with Horizon pattern
Warranty
1-Yr Parts and Labor, 1-Year Battery




















