Satellite® M305-S4835 - Write a Review Close

Satellite® : M300 : M305-S4835

  • Choose a Model
  • U400
  • M300
  • A200
  • A300
  • L300
  • P300
  • L350
PRINT Print
M305-S4835
Spec Sheet
Spec Sheet
Gallery
Gallery
Share
Share this page
javascript:openFlashFile('http://cdgenp01.csd.toshiba.com/content/pr/download/flash/satellite_m305/satellite_m305.html',850,525)

More features, less weight

  • Genuine Windows Vista® Home Premium (SP1, 64-bit)
  • Intel® Core™2 Duo Processor P7350
  • 4GB PC6400 DDR2 800MHz SDRAM
  • 300GB HDD (5400rpm)
  • DVD-SuperMulti (+/-R double layer) with Labelflash™ drive
  • Atheros® Wireless-LAN (802.11b/g/n)

MSRP: $1,049.99

Be the first to write a review



Ready to Buy? You've got options
Buy from ToshibaDirect.com ( Usually ships in 1-2 business days )

Add to Cart

Buy from an online retailer
Customize your M305 at ToshibaDirect.com

Customize

M305-S4835 : Detailed Product Specs

Operating System

Genuine Windows Vista® Home Premium (SP1, 64-bit)

Processor

Intel® Core™2 Duo Processor P7350

Processor Type

Core™2 Duo

Processor Number

P7350

Processor Speed

2.0GHz

Front Side Bus

1066MHz

Memory Size

4096MB

Memory Speed

PC6400 DDR2 800MHz SDRAM

Display Size

14.1" widescreen

Display Type

WXGA with TruBrite® Technology

Display Resolution

1280x800, Supports 720p content

Graphics Engine

Mobile Intel® Graphics Media Accelerator 4500MHD

Graphics Memory

128MB-1292MB dynamically allocated shared graphics memory

Hard Drive Size

320GB

Hard Drive Speed

5400rpm

Optical Drives

DVD-SuperMulti (+/-R double layer) with Labelflash™ drive supporting up to 11 formats

Wireless LAN

Atheros® Wireless-LAN (802.11b/g/n)

Bluetooth

No Bluetooth (No Antenna)

Webcam

Webcam and microphone built into LCD bezel

Input Devices

TouchPad pointing device, 86 key US keyboard, Mute button, Media button, CD/DVD Buttons (Play/Pause, Stop, Prev Track, Next Track)

LAN

10/100 Ethernet LAN

Audio

harman/kardon® stereo speakers, Headphone jack (stereo), Microphone jack (mono)

AC Adapter

75W (19V 3.95A) Auto-sensing, 100-240V / 50-60Hz input

Battery Type

Li-Ion (7200mAh)

PC Express Slot

1-ExpressCard™ Slot

Media Port

5-in-1 Bridge Media Adapter, S/P DIF output port (shared with headphone port)

USB Ports

3-USB (2.0) with Sleep and Charge

iLINK

i.LINK™ IEEE-1394

Software

TOSHIBA ConfigFree®, TOSHIBA Disc Creator, TOSHIBA Speech System, Ulead® DVD MovieFactory® 5 for Toshiba, Microsoft® Works Version 9.0, Norton 360™ All-In-One Security (60-day Trial), PowerCinema for TOSHIBA, TOSHIBA Face Recognition, TOSHIBA Games Console, designed by WildTangent®, TOSHIBA DVD Player, Microsoft® Office Trial Home and Student 2007 Edition (60-day trial)

Weight

Starting at 5.2 lbs.

Color

Fusion™ finish with Horizon pattern

Warranty

1-Yr Parts and Labor, 1-Year Battery


MSRP Price: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.