Satellite® M305-S4826 - Write a Review Close

Satellite® : M300 : M305-S4826

  • Choose a Model
  • U400
  • M300
  • A200
  • A300
  • L300
  • P300
  • L350
PRINT Print
M305-S4826
Spec Sheet
Spec Sheet
Gallery
Gallery
Share
Share this page

More features, less weight

  • Genuine Windows Vista® Home Premium (32-bit)
  • Intel® Core™2 Duo Processor T8100
  • 3GB PC5300 DDR2 667MHz SDRAM
  • 250GB HDD (5400rpm)
  • DVD-SuperMulti (+/-R double layer) with Labelflash™ drive
  • Intel® PRO/Wireless 3945ABG (802.11a/b/g)

MSRP: $1,049.99

Average Customer Rating:

Read Reviews  /  Write Reviews



Ready to Buy? You've got options
Buy from ToshibaDirect.com ( Usually ships in 1-2 business days )

Add to Cart

Buy from an online retailer
Customize your M305 at ToshibaDirect.com

Customize

M305-S4826 : Detailed Product Specs

Operating System

Genuine Windows Vista® Home Premium (32-bit)

Processor

Intel® Core™2 Duo Processor T8100

Processor Type

Core™2 Duo

Processor Number

T8100

Processor Speed

2.10GHz

Front Side Bus

800MHz

Memory Size

3072MB

Memory Speed

PC5300 DDR2 667MHz SDRAM

Display Size

14.1" widescreen

Display Type

WXGA with TruBrite® Technology

Display Resolution

1280x800, Supports 720p content

Graphics Engine

Mobile Intel® Graphics Media Accelerator X3100

Graphics Memory

128MB-358MB dynamically allocated shared graphics memory

Hard Drive Size

250GB

Hard Drive Speed

5400rpm

Optical Drives

DVD-SuperMulti (+/-R double layer) with Labelflash™ drive supporting up to 11 formats

Wireless LAN

Intel® PRO/Wireless 3945ABG (802.11a/b/g)

Bluetooth

No Bluetooth (No Antenna)

Webcam

Webcam and microphone built into LCD bezel

Input Devices

TouchPad pointing device, Internet Launch button, 86 key US keyboard, CD/DVD Buttons (Play/Pause, Stop, Prev Track, Next Track)

Modem

Modem

LAN

10/100 Ethernet LAN

Audio

harman/kardon® stereo speakers, Microphone jack (mono), Headphone jack (stereo)

AC Adapter

75W (19V 3.95A) Auto-sensing, 100-240V / 50-60Hz input

Battery Type

Li-Ion (3700mAh)

PC Express Slot

1-ExpressCard™ Slot

Media Port

5-in-1 Bridge Media Adapter, S/P DIF output port (shared with headphone port)

USB Ports

3-USB (2.0)

iLINK

i.LINK™ IEEE-1394

Software

TOSHIBA ConfigFree®, TOSHIBA Disc Creator, TOSHIBA Speech System, Ulead® DVD MovieFactory® 5 for Toshiba, Google Picasa™, TOSHIBA Games Console, designed by WildTangent®, TOSHIBA Face Recognition, Norton 360™ All-In-One Security (60-day Trial), Microsoft® Works Version 9.0, TOSHIBA DVD Player, Microsoft® Office Trial Home and Student 2007 Edition (60-day trial)

Weight

Starting at 5.2 lbs.

Color

Fusion™ finish with Horizon pattern

Warranty

1-Yr Parts and Labor, 1-Year Battery


MSRP Price: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.