![]() |
More features, less weight
MSRP†: $899.99 |
Ready to Buy? You've got options
Buy from an online retailer
Customize your M305 at ToshibaDirect.com
M305-S4822 : Detailed Product Specs
Operating System
Genuine Windows Vista® Home Premium (32-bit)
Processor
Intel® Core2 Duo Processor T8100
Processor Type
Core2 Duo
Processor Number
T8100
Processor Speed
2.10GHz
Front Side Bus
800MHz
Memory Size
3072MB
Memory Speed
PC5300 DDR2 667MHz SDRAM
Display Size
14.1" widescreen
Display Type
WXGA with TruBrite® Technology
Display Resolution
1280x800, Supports 720p content
Graphics Engine
Mobile Intel® Graphics Media Accelerator X3100
Graphics Memory
128MB-358MB dynamically allocated shared graphics memory
Hard Drive Size
250GB
Hard Drive Speed
5400rpm
Optical Drives
DVD-SuperMulti (+/-R double layer) with Labelflash drive supporting up to 11 formats
Wireless LAN
Intel® PRO/Wireless 3945ABG (802.11a/b/g)
Bluetooth
No Bluetooth (No Antenna)
Webcam
Webcam and microphone built into LCD bezel
Input Devices
TouchPad pointing device, Internet Launch button, 86 key US keyboard, CD/DVD Buttons (Play/Pause, Stop, Prev Track, Next Track)
Modem
Modem
LAN
10/100 Ethernet LAN
Audio
harman/kardon® stereo speakers, Microphone jack (mono), Headphone jack (stereo)
AC Adapter
75W (19V 3.95A) Auto-sensing, 100-240V / 50-60Hz input
Battery Type
Li-Ion (3700mAh)
PC Express Slot
1-ExpressCard Slot
Media Port
5-in-1 Bridge Media Adapter, S/P DIF output port (shared with headphone port)
USB Ports
3-USB (2.0)
iLINK
i.LINK IEEE-1394
Software
TOSHIBA ConfigFree®, TOSHIBA Disc Creator, TOSHIBA Speech System, Ulead® DVD MovieFactory® 5 for Toshiba, Google Picasa, TOSHIBA Games Console, designed by WildTangent®, TOSHIBA Face Recognition, Norton 360 All-In-One Security (60-day Trial), Microsoft® Works Version 9.0, TOSHIBA DVD Player, Microsoft® Office Trial Home and Student 2007 Edition (60-day trial)
Weight
Starting at 5.2 lbs.
Color
Fusion finish with Horizon pattern
Warranty
1-Yr Parts and Labor, 1-Year Battery























