Satellite® L305D-S5869 - Write a Review Close

Satellite® : L300 : L305D-S5869

  • Choose a Model
  • U400
  • E105
  • M300
  • A300
  • L300
  • A350
  • P300
PRINT Print
L305D-S5869
Spec Sheet
Spec Sheet
Gallery
Gallery
Share
Share this page
Tour

A perfectly practical, affordable lifestyle laptop

  • Genuine Windows Vista® Home Premium (SP1, 32-bit)
  • AMD Athlon™ 64 X2 Dual-Core Processor for Notebook PC’s QL-60
  • 1GB PC6400 DDR2 800MHz SDRAM
  • 120GB HDD (5400rpm)
  • DVD-SuperMulti drive (+/-R double layer)
  • Atheros® Wireless LAN (802.11b/g)

MSRP: $589.99

Average Customer Rating:

Read Reviews  /  Write Reviews



Ready to Buy? You've got options
Available exclusively at:
Please check your local store for pricing and availability.
Buy from an online retailer
Customize your L305 at ToshibaDirect.com

Customize

L305D-S5869 : Detailed Product Specs

Operating System

Genuine Windows Vista® Home Premium (SP1, 32-bit)

Processor

AMD Athlon™ 64 X2 Dual-Core Processor for Notebook PC’s QL-60

Processor Type

AMD Athlon™ 64 X2 Dual-Core Processor for Notebook PC’s

Processor Number

QL-60

Processor Speed

1.90GHz

Front Side Bus

HyperTransport™ 3: up to 3.6 (GT/sec)

Memory Size

1024MB

Memory Speed

PC6400 DDR2 800MHz SDRAM

Display Size

15.4" widescreen

Display Type

WXGA with TruBrite® Technology

Display Resolution

1280x800, Supports 720p content

Graphics Engine

ATI® Radeon™ 3100

Graphics Memory

256MB-382MB dynamically allocated shared graphics memory

Hard Drive Size

120GB

Hard Drive Speed

5400rpm

Optical Drives

DVD-SuperMulti drive (+/-R double layer) supporting up to 11 fomats

Wireless LAN

Atheros® Wireless LAN (802.11b/g)

Bluetooth

No Bluetooth (No Antenna)

Input Devices

TouchPad pointing device, 86 key US keyboard

Modem

Modem

LAN

10/100 Ethernet LAN

Audio

Standard stereo speakers, Headphone jack (stereo), Microphone jack (mono)

AC Adapter

90W (19V x 4.74A) 100-240V AC Adapter

Battery Type

Li-Ion (4000mAh)

PC Express Slot

1-ExpressCard™ Slot

Media Port

5-in-1 Bridge Media Adapter

USB Ports

3-USB (2.0)

Software

TOSHIBA ConfigFree®, TOSHIBA Speech System, Ulead® DVD MovieFactory® 5 for Toshiba, TOSHIBA DVD Player, Microsoft® Works Version 9.0, Norton 360™ All-In-One Security (60-day Trial), TOSHIBA Face Recognition, TOSHIBA Games Console, designed by WildTangent®, Google Picasa™, Microsoft® Office Trial Home and Student 2007 Edition (60-day trial), TOSHIBA Disc Creator

Weight

Starting at 5.49 lbs.

Color

Onyx Blue

Warranty

1-Yr Parts and Labor, 1-Year Battery


MSRP Price: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.