![]() |
A perfectly practical, affordable lifestyle laptop
MSRP†: $619.99 |
Ready to Buy? You've got options
Available exclusively at:
Please check your local store for pricing and availability.
Buy from an online retailer
Customize your L305 at ToshibaDirect.com
L305-S5876 : Detailed Product Specs
Operating System
Genuine Windows Vista® Home Premium (SP1, 32-bit)
Processor
Intel® Pentium® Dual-Core processor T2390
Processor Type
Pentium® dual-core processor
Processor Number
T2390
Processor Speed
1.86GHz
Front Side Bus
533MHz
Memory Size
2048MB
Memory Speed
PC5300 DDR2 667MHz SDRAM
Display Size
15.4" widescreen
Display Type
WXGA with TruBrite® Technology
Display Resolution
1280x800, Supports 720p content
Graphics Engine
Mobile Intel® Graphics Media Accelerator X3100
Graphics Memory
128MB-251MB dynamically allocated shared graphics memory
Hard Drive Size
200GB
Hard Drive Speed
5400rpm
Optical Drives
DVD-SuperMulti drive (+/-R double layer) supporting up to 11 fomats
Wireless LAN
Atheros® Wireless LAN (802.11b/g)
Bluetooth
No Bluetooth (No Antenna)
Input Devices
TouchPad pointing device, 86 key US keyboard
Modem
Modem
LAN
10/100 Ethernet LAN
Audio
Standard stereo speakers, Headphone jack (stereo), Microphone jack (mono)
AC Adapter
75W (19V 3.95A) Auto-sensing, 100-240V / 50-60Hz input
Battery Type
Li-Ion (4000mAh)
PC Express Slot
1-ExpressCard Slot
Media Port
5-in-1 Bridge Media Adapter
USB Ports
3-USB (2.0)
Software
TOSHIBA ConfigFree®, Microsoft® Office Trial Home and Student 2007 Edition (60-day trial), TOSHIBA DVD Player, Microsoft® Works Version 9.0, Computrace LoJack® for Laptops, PowerCinema for TOSHIBA, TOSHIBA Face Recognition, Norton 360 All-In-One Security (60-day Trial), TOSHIBA Games Console, designed by WildTangent®, Google Picasa, Ulead® DVD MovieFactory® 5 for Toshiba, TOSHIBA Speech System, TOSHIBA Disc Creator
Weight
Starting at 5.67 lbs.
Color
Silver
Warranty
1-Yr Parts and Labor, 1-Year Battery






















