Satellite® A305D-S6856 - Write a Review Close

Satellite® : A300 : A305D-S6856

  • Choose a Model
  • U400
  • M300
  • A200
  • A300
  • L300
  • P300
  • L350
PRINT Print
A305D-S6856
Spec Sheet
Spec Sheet
Gallery
Gallery
Share
Share this page
Tour

Far-above-average everyday computing

  • Genuine Windows Vista® Home Premium (SP1, 32-bit)
  • AMD Turion™ X2 Dual-Core Mobile Processor RM-70
  • 4GB PC6400 DDR2 800MHz SDRAM
  • 320GB HDD (5400rpm)
  • DVD-SuperMulti (+/-R double layer) with Labelflash™ drive
  • Atheros® Wireless LAN (802.11b/g)

MSRP: $899.99

Average Customer Rating:

Read Reviews  /  Write Reviews



Ready to Buy? You've got options
Buy from an online retailer

A305D-S6856 : Detailed Product Specs

Operating System

Genuine Windows Vista® Home Premium (SP1, 32-bit)

Processor

AMD Turion™ X2 Dual-Core Mobile Processor RM-70

Processor Type

AMD Turion™ X2 Dual-Core Mobile Processor

Processor Number

RM-70

Processor Speed

2.0GHz

Front Side Bus

HyperTransport™ 3: up to 3.6 (GT/sec)

Memory Size

4096MB

Memory Speed

PC6400 DDR2 800MHz SDRAM

Display Size

15.4" widescreen

Display Type

WXGA with TruBrite® Technology

Display Resolution

1280x800, Supports 720p content

Graphics Engine

ATI® Radeon™ 3100

Graphics Memory

256MB-1406MB dynamically allocated shared graphics memory

Hard Drive Size

320GB

Hard Drive Speed

5400rpm

Optical Drives

DVD-SuperMulti (+/-R double layer) with Labelflash™ drive supporting up to 11 formats

Wireless LAN

Atheros® Wireless LAN (802.11b/g)

Bluetooth

No Bluetooth (No Antenna)

Webcam

Webcam and microphone built into LCD bezel

Input Devices

TouchPad pointing device, Media button, Mute button, 86 key US keyboard, CD/DVD Buttons (Play/Pause, Stop, Prev Track, Next Track)

Modem

Modem

LAN

10/100 Ethernet LAN

Audio

harman/kardon® stereo speakers, Microphone jack (mono), Headphone jack (stereo)

AC Adapter

75W (19V 3.95A) Auto-sensing, 100-240V / 50-60Hz input

Battery Type

Li-Ion (4000mAh)

PC Express Slot

1-ExpressCard™ Slot

Media Port

5-in-1 Bridge Media Adapter, S/P DIF output port (shared with headphone port)

USB Ports

4-USB (2.0) with Sleep and Charge

iLINK

i.LINK™ IEEE-1394

S-Video

TV-out (S Video)

Software

TOSHIBA ConfigFree®, TOSHIBA Speech System, TOSHIBA DVD Player, TOSHIBA Games Console, designed by WildTangent®, TOSHIBA Face Recognition, PowerCinema for TOSHIBA, Norton 360™ All-In-One Security (60-day Trial), Microsoft® Works Version 9.0, Microsoft® Office Trial Home and Student 2007 Edition (60-day trial), TOSHIBA Disc Creator

Weight

Starting at 6.0 lbs.

Color

Fusion™ finish with Horizon pattern

Warranty

1-Yr Parts and Labor, 1-Year Battery


MSRP Price: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.