Satellite® A305-S6864 - Write a Review Close

Satellite® : A300 : A305-S6864

  • Choose a Model
  • U400
  • M300
  • A200
  • A300
  • L300
  • P300
  • L350
PRINT Print
A305-S6864
Spec Sheet
Spec Sheet
Gallery
Gallery
Share
Share this page
Tour

Far-above-average everyday computing

  • Genuine Windows Vista® Home Premium (SP1, 64-bit)
  • Intel® Core™2 Duo Processor P8400
  • 4GB PC6400 DDR2 800MHz SDRAM
  • 320GB HDD (5400rpm)
  • DVD-SuperMulti (+/-R double layer) with Labelflash™ drive
  • Atheros® Wireless-LAN (802.11b/g/n)

MSRP: $1,149.99

Be the first to write a review



Ready to Buy? You've got options
Buy from ToshibaDirect.com ( Usually ships in 1-2 business days )

Add to Cart

Buy from an online retailer
Customize your A305 at ToshibaDirect.com

Customize

A305-S6864 : Detailed Product Specs

Operating System

Genuine Windows Vista® Home Premium (SP1, 64-bit)

Processor

Intel® Core™2 Duo Processor P8400

Processor Type

Core™2 Duo

Processor Number

P8400

Processor Speed

2.26GHz

Front Side Bus

1066MHz

Memory Size

4096MB

Memory Speed

PC6400 DDR2 800MHz SDRAM

Display Size

15.4" widescreen

Display Type

WXGA with TruBrite® Technology

Display Resolution

1280x800, Supports 720p content

Graphics Engine

ATI® Mobility Radeon™ HD 3470

Graphics Memory

2046MB total: 256MB DDR discrete memory + up to 1790MB shared memory w/ATI HyperMemory™ technology

Hard Drive Size

320GB

Hard Drive Speed

5400rpm

Optical Drives

DVD-SuperMulti (+/-R double layer) with Labelflash™ drive supporting up to 11 formats

Wireless LAN

Atheros® Wireless-LAN (802.11b/g/n)

Bluetooth

No Bluetooth (No Antenna)

Webcam

Webcam and microphone built into LCD bezel

Input Devices

TouchPad pointing device, Media button, Mute button, 86 key US keyboard, CD/DVD Buttons (Play/Pause, Stop, Prev Track, Next Track)

Modem

Modem

LAN

10/100 Ethernet LAN

Audio

harman/kardon® stereo speakers, Headphone jack (stereo), Microphone jack (mono)

AC Adapter

90W (19V x 4.74A) 100-240V AC Adapter

Battery Type

Li-Ion (4000mAh)

PC Express Slot

1-ExpressCard™ Slot

Media Port

5-in-1 Bridge Media Adapter, S/P DIF output port (shared with headphone port)

USB Ports

4-USB (2.0) with Sleep and Charge

iLINK

i.LINK™ IEEE-1394

Regza Link

Regza Link (HDMI-CEC)

S-Video

TV-out (S Video)

Software

TOSHIBA ConfigFree®, TOSHIBA Disc Creator, Microsoft® Office Trial Home and Student 2007 Edition (60-day trial), TOSHIBA DVD Player, Norton 360™ All-In-One Security (60-day Trial), PowerCinema for TOSHIBA, TOSHIBA Face Recognition, TOSHIBA Games Console, designed by WildTangent®, Microsoft® Works Version 9.0, Ulead® DVD MovieFactory® 5 for Toshiba, TOSHIBA Speech System

Weight

Starting at 6.0 lbs.

Color

Fusion™ finish with Horizon pattern

Warranty

1-Yr Parts and Labor, 1-Year Battery


MSRP Price: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.