Satellite® A215-S5829 - Write a Review Close

Satellite® : A200 : A215-S5829

  • Choose a Model
  • U400
  • M300
  • A200
  • A300
  • L300
  • P300
  • L350
PRINT Print
A215-S5829
Spec Sheet
Spec Sheet
Gallery
Gallery
Share
Share this page
Tour

Clean lines, fantastic build

  • Genuine Windows Vista® Home Premium (32-bit)
  • AMD Athlon™ 64 X2 Dual-Core Processor TK-57
  • 1GB PC5300 DDR2 667MHz SDRAM
  • 160GB HDD (5400rpm)
  • DVD SuperMulti (+/-R single layer) drive
  • Atheros® Wireless LAN (802.11b/g)

MSRP: $599.99

Be the first to write a review



Ready to Buy? You've got options
Buy from an online retailer

A215-S5829 : Detailed Product Specs

Operating System

Genuine Windows Vista® Home Premium (32-bit)

Processor

AMD Athlon™ 64 X2 Dual-Core Processor TK-57

Processor Type

AMD Athlon™ 64 X2 Dual-Core Processor

Processor Number

TK-57

Processor Speed

1.90GHz

Front Side Bus

HyperTransport™ Technology @ up to 800MHz

Memory Size

1024MB

Memory Speed

PC5300 DDR2 667MHz SDRAM

Display Size

15.4" widescreen

Display Type

WXGA with TruBrite® Technology

Display Resolution

1280x800, Supports 720p content

Graphics Engine

ATI® Radeon™ X1200

Graphics Memory

128MB-319MB dynamically allocated shared graphics memory

Hard Drive Size

160GB

Hard Drive Speed

5400rpm

Optical Drives

DVD-SuperMulti drive (+/-R double layer) supporting up to 11 fomats

Wireless LAN

Atheros® Wireless LAN (802.11b/g)

Bluetooth

No Bluetooth (No Antenna)

Input Devices

TouchPad pointing device, 86 key US keyboard

Modem

Modem

LAN

10/100 Ethernet LAN

Audio

Standard stereo speakers, Microphone jack (mono), Headphone jack (stereo)

AC Adapter

75W (19V 3.95A) Auto-sensing, 100-240V / 50-60Hz input

Battery Type

Li-Ion (4000mAh)

PC Express Slot

1-ExpressCard™ Slot

Media Port

5-in-1 Bridge Media Adapter

USB Ports

4-USB (2.0)

iLINK

i.LINK™ IEEE-1394

S-Video

TV-out (S Video)

Software

TOSHIBA ConfigFree®, TOSHIBA Speech System, Ulead® DVD MovieFactory® 5 for Toshiba, Google Picasa™, TOSHIBA Games Console, designed by WildTangent®, Norton 360™ All-In-One Security (60-day Trial), Microsoft® Works Version 9.0, TOSHIBA DVD Player, Microsoft® Office Trial Home and Student 2007 Edition (60-day trial), TOSHIBA Disc Creator

Weight

Starting at 6.05 lbs.

Color

Onyx Blue Metallic

Warranty

1-Yr Parts and Labor, 1-Year Battery


MSRP Price: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.