Satellite® A205-S5872 - Write a Review Close

Satellite® : A200 : A205-S5872

  • Choose a Model
  • U400
  • M300
  • A200
  • A300
  • L300
  • P300
  • L350
PRINT Print
 A205-S5872
Spec Sheet
Spec Sheet
Gallery
Gallery
Share
Share this page
Tour

Clean lines, fantastic build

  • Genuine Windows Vista® Home Premium (SP1, 32-bit)
  • Intel® Pentium® Dual-Core processor T2390
  • 2GB PC5300 DDR2 667MHz SDRAM
  • 200GB HDD (5400rpm)
  • DVD-SuperMulti drive (+/-R double layer)
  • Atheros® Wireless LAN (802.11b/g)

MSRP: $649.99

Average Customer Rating:

Read Reviews  /  Write Reviews



Ready to Buy? You've got options
Buy from an online retailer

A205-S5872 : Detailed Product Specs

Operating System

Genuine Windows Vista® Home Premium (SP1, 32-bit)

Processor

Intel® Pentium® Dual-Core processor T2390

Processor Type

Pentium® dual-core processor

Processor Number

T2390

Processor Speed

1.86GHz

Front Side Bus

533MHz

Memory Size

2048MB

Memory Speed

PC5300 DDR2 667MHz SDRAM

Display Size

15.4" widescreen

Display Type

WXGA with TruBrite® Technology

Display Resolution

1280x800, Supports 720p content

Graphics Engine

Mobile Intel® Graphics Media Accelerator X3100

Graphics Memory

8MB-256MB dynamically allocated shared graphics memory

Hard Drive Size

200GB

Hard Drive Speed

5400rpm

Secondary Hard Drive Size

No Secondary Hard Drive Installed

Optical Drives

DVD-SuperMulti drive (+/-R double layer) supporting up to 11 fomats

Wireless LAN

Atheros® Wireless LAN (802.11b/g)

Bluetooth

No Bluetooth (No Antenna)

Input Devices

TouchPad pointing device, Internet Launch button, 86 key US keyboard, Media button, CD/DVD Buttons (Play/Pause, Stop, Prev Track, Next Track)

Modem

Modem

LAN

10/100 Ethernet LAN

Audio

Standard stereo speakers, Headphone jack (stereo), Microphone jack (mono)

AC Adapter

75W (19V 3.95A) Auto-sensing, 100-240V / 50-60Hz input

Battery Type

Li-Ion (4000mAh)

PC Express Slot

1-ExpressCard™ Slot

Media Port

5-in-1 Bridge Media Adapter

USB Ports

4-USB (2.0)

iLINK

i.LINK™ IEEE-1394

S-Video

TV-out (S Video)

Software

TOSHIBA ConfigFree®, Microsoft® Office Trial Home and Student 2007 Edition (60-day trial), TOSHIBA DVD Player, Microsoft® Works Version 9.0, Norton 360™ All-In-One Security (60-day Trial), TOSHIBA Games Console, designed by WildTangent®, Google Picasa™, Ulead® DVD MovieFactory® 5 for Toshiba, TOSHIBA Speech System, TOSHIBA Disc Creator

Weight

Starting at 6.05 lbs.

Color

Onyx Blue Metallic

Warranty

1-Yr Parts and Labor, 1-Year Battery


MSRP Price: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.