Satellite Pro® S300-S1001 - Write a Review Close

Satellite Pro® : S300 : S300-S1001

  • Choose a Model
  • U400
  • M300
  • L300
  • S300
  • L350
PRINT Print
S300-S1001
Spec Sheet
Spec Sheet
Gallery
Gallery
Share
Share this page
Tour

Essential desktop computing and more

  • Genuine Windows Vista® Business (32-bit) with downgrade media for Windows® XP Professional
  • Intel® Core™2 Duo Processor P8600
  • 3GB PC2-6400 DDR2 800MHz SDRAM
  • 160GB HDD (5400rpm)
  • DVD-SuperMulti drive (+/-R double layer)
  • Intel® Wi-Fi Link 5100AGN (1x2)
    Bluetooth® v.2.1 +EDR

MSRP: $1,249.00

Be the first to write a review



Ready to Buy? You've got options
Buy from ToshibaDirect.com ( Usually ships within 1-2 weeks )

Add to Cart

Buy from an online retailer

S300-S1001 : Detailed Product Specs

Operating System

Genuine Windows Vista® Business (32-bit) with downgrade media for Windows® XP Professional

Processor

Intel® Core™2 Duo Processor P8600

Processor Type

Core™2 Duo

Processor Number

P8600

Processor Speed

2.40GHz

Front Side Bus

1066MHz

Memory Size

3072MB

Memory Speed

PC2-6400 DDR2 800MHz SDRAM

Display Size

15.4" widescreen

Display Type

WXGA, TruBrite® TFT active-matrix LCD

Display Resolution

1280x800

Graphics Engine

Intel® Graphics Media Accelerator 4500MHD

Graphics Memory

128MB-1342MB dynamically allocated shared graphics memory

Hard Drive Size

160GB

Hard Drive Speed

5400rpm

Optical Drives

DVD-SuperMulti drive (+/-R double layer) supporting up to 11 fomats

Wireless LAN

Intel® Wi-Fi Link 5100AGN (1x2)

Bluetooth

Bluetooth® V2.1 + EDR

Webcam

Webcam and microphone built into LCD bezel

Input Devices

TouchPad pointing device, Windows Mobility Center Button, Toshiba Assist Button, 86 key US keyboard

Modem

Modem

LAN

Intel® 82567V Gigabit Network Connection

Audio

Standard stereo speakers, Microphone jack (mono), Headphone jack (stereo)

AC Adapter

75W (15V 5.0A) Auto-sensing, 100-240V / 50-60Hz input

Battery Type

Li-Ion (5100mAh)

Battery Life

Up to 4.3 hrs.

PC Card Slots

1-Type II PC Card Slot

Media Port

Bridge Media Adapter

USB Ports

4-USB (2.0) with Sleep and Charge

iLINK

i.LINK™ IEEE-1394

Serial Port

Serial port

Docking Connector

Docking Connector

Software

TOSHIBA ConfigFree®, InterVideo® WinDVD®, TOSHIBA Speech System, Google Picasa™, Norton Internet Security™ 2008 (60 day trial), Microsoft® Office Ready with Trial Office Professional 2007 (60-day trial)

Weight

Starting at 6.2 lbs.

Color

Titanium Silver

Warranty

1-Yr Parts and Labor, 1-Year Battery


MSRP Price: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.