Satellite Pro® : L300

  • Choose a Model
  • U400
  • M300
  • L300
  • L350
  • S300

get back to business basics — Satellite Pro® L300

Gallery
Gallery
Share
Share
Satellite Pro® L300
  • Get no–nonsense laptop essentials
  • Enjoy a brilliant, more compelling visual impact
  • Connect easily to the most popular wireless networks
Satellite Pro® L300

some models include

Dual–Core Processors
Need to do lots at once? You’re in luck. With a choice of Intel® or AMD® dual–core processors, your L300 Satellite Pro® Series can deliver the performance and enhanced wireless connectivity you need while on the move, plus added “bandwidth” for multitasking, downloads or virus scans.
15.4” Diagonal TruBrite™ Widescreen Display
This truly stunning display offers incredible color depth and clarity, plus clearer viewing from wider angles. You’ll also be able to sneak in more spreadsheet columns, make multicolored graphs easier to read, and give awesome desktop presentations.
DVD SuperMulti
Optical Drive
Share your excellent work with colleagues and customers. Taking in new programs and multimedia. Or conveniently backing up data. This wondrously talented drive is a must, whether you’re in business, a student or an average citizen. Deftly handles 11 of the most popular formats.

works great with

Dynadock™ USB Docking Station with Video Port
With a simple USB cable you can tap into your office network, a printer, scanner and other equipment. Charges your Satellite Pro® notebook, too, and manages up to three screens at once.
Toshiba 5–Pocket Ballistic Nylon Carrying Case
Life on the move can leave you and your laptop worse for the wear. But with this stylish, durable case it will be ready when you are. Holds lots of other stuff too.
Toshiba
Keyboard Protector
Your Satellite Pro® laptop is ready to let you start hammering away. So give it a little extra love by guarding its keyboard against debris and spills. Dampen typing noise at the same time.
ConfigFree®
Toshiba’s proprietary software utility uses a convenient visual interface to help take advantage of your laptop's ability to find, maintain and manage all your wireless connections?no matter how technically inclined you are. It’s like having your own personal wireless radar.
Essential Connectivity
Turn any wireless hotspot into the perfect spot for productivity. Built–in Wi–Fi and Fast Ethernet on these machines help you stay connected, so you can keep up with e–mails, touch base with colleagues, plus make sure you're always informed and up–to–date.
Satellite Pro® L300


Hear what others are saying about similar Toshiba Satellite Notebooks

"The "finger-print" security mechanism is what sold me, it really makes it easy for me to access. The sensitivity of the touch-pad is just right and it travels well. The features are exactly what I wanted and needed. I'm very pleased with my purchase."
Sheri - Overland Park, KS
Satellite U305-S2812
"This is a great computer for the price. It is thin in design and light weight perfect for school or the on the go business. The fingerprinter reader makes visiting your password protected sites that much easier with just one swipe."
CJacobs - Tempe, AZ
Satellite U305-S2808