Satellite Pro® L300-EZ1005V - Write a Review Close

Satellite Pro® : L300 : L300-EZ1005V

  • Choose a Model
  • U400
  • M300
  • L300
  • S300
  • L350
PRINT Print
L300-EZ1005
Spec Sheet
Spec Sheet
Gallery
Gallery
Share
Share this page
Tour

Serious essentials, great performance

  • Genuine Windows Vista® Business (32-bit) with downgrade media for Windows® XP Professional
  • Intel® Core™2 Duo Processor T8100
  • 1GB PC2-5300 DDR2 667MHz SDRAM
  • 160GB HDD (5400rpm)
  • DVD-SuperMulti drive (+/-R double layer)
  • Intel® PRO/Wireless 3945ABG (802.11a/b/g)

MSRP: $899.00

Be the first to write a review



Ready to Buy? You've got options
Buy from ToshibaDirect.com ( Usually ships in 1-2 business days )

Add to Cart

Buy from an online retailer

L300-EZ1005V : Detailed Product Specs

Operating System

Genuine Windows Vista® Business (32-bit) with downgrade media for Windows® XP Professional

Processor

Intel® Core™2 Duo Processor T8100

Processor Type

Core™2 Duo

Processor Number

T8100

Processor Speed

2.10GHz

Front Side Bus

800MHz

Memory Size

1024MB

Memory Speed

PC2-5300 DDR2 667MHz SDRAM

Display Size

15.4" widescreen

Display Type

WXGA with TruBrite® Technology

Display Resolution

1280x800

Graphics Engine

Mobile Intel® Graphics Media Accelerator X3100

Graphics Memory

128MB-251MB dynamically allocated shared graphics memory

Hard Drive Size

160GB

Hard Drive Speed

5400rpm

Optical Drives

DVD-SuperMulti drive (+/-R double layer) supporting up to 11 fomats

Wireless LAN

Intel® PRO/Wireless 3945ABG (802.11a/b/g)

Bluetooth

No Bluetooth (No Antenna)

Webcam

Webcam and microphone built into LCD bezel

Input Devices

TouchPad pointing device, 86 key US keyboard

Modem

Modem

LAN

10/100 Ethernet LAN

Audio

Standard stereo speakers, Headphone jack (stereo), Microphone jack (mono)

AC Adapter

75W (19V 3.95A) Auto-sensing, 100-240V / 50-60Hz input

Battery Type

Li-Ion (4000mAh)

PC Express Slot

1-ExpressCard™ Slot

Media Port

Bridge Media Adapter

USB Ports

3-USB (2.0)

Software

TOSHIBA ConfigFree®, TOSHIBA Disc Creator, TOSHIBA Speech System, Microsoft® Office Ready with Trial Office Professional 2007 (60-day trial), Norton 360™ All-In-One Security (60-day Trial), Google Picasa™, InterVideo® WinDVD®, TOSHIBA Recovery Disc Creator

Weight

Starting at 5.7 lbs.

Color

Titanium Silver

Warranty

1-Yr Parts and Labor, 1-Year Battery


MSRP Price: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.