Qosmio® X305-Q701 - Write a Review Close

Qosmio® : X305 : X305-Q701

  • Choose a Model
  • F50
  • G50
  • X305
PRINT Print
X305-Q701
Spec Sheet
Spec Sheet
Gallery
Gallery
Share
Share this page
Tour

The ultimate gaming machine

  • Genuine Windows Vista® Home Premium (SP1, 32-bit)
    Genuine Windows Vista® Home Premium (SP1, 64-bit)
  • Intel® Core™2 Duo Processor T7350
  • 4GB PC3-8500 DDR3 1066MHz SDRAM
  • DVD-SuperMulti (+/-R double layer) with Labelflash™ drive
  • Atheros® Wireless LAN (802.11b/g/n)
    Bluetooth® V2.1 + EDR

MSRP: $1,549.99

Average Customer Rating:

Read Reviews  /  Write Reviews



Ready to Buy? You've got options
Available exclusively at:
Please check your local store for pricing and availability.
Buy from an online retailer

X305-Q701 : Detailed Product Specs

Operating System

Genuine Windows Vista® Home Premium (SP1, 32-bit), Genuine Windows Vista® Home Premium (SP1, 64-bit)

Processor

Intel® Core™2 Duo Processor T7350

Processor Type

Core™2 Duo

Processor Number

P7350

Processor Speed

2.0GHz

Front Side Bus

1066MHz

Memory Size

4096MB

Memory Speed

PC3-8500 DDR3 1066MHz SDRAM

Display Size

17.0" widescreen

Display Type

WXGA+ with TruBrite® Technology

Display Resolution

1440x900

Graphics Engine

NVIDIA® GeForce® 9700M GTS

Graphics Memory

2303MB total (64-bit): 512MB GDDR3 discrete memory + up to 1791MB shared memory w/NVIDIA® TurboCache™ technology

Hard Drive Size

200GB

Hard Drive Speed

7200rpm

Secondary Hard Drive Size

No Secondary Hard Drive Installed

Optical Drives

DVD-SuperMulti (+/-R double layer) with Labelflash™ drive supporting up to 11 formats

Wireless LAN

Atheros® Wireless-LAN (802.11b/g/n)

Bluetooth

Bluetooth® V2.1 + EDR

Webcam

Webcam and microphone built into LCD bezel

Input Devices

CD/DVD Buttons (Play/Pause, Stop, Prev Track, Next Track), Dolby settings, Mute button, Media button, Camera control buttons, Panel Lights, 104 key US keyboard with 10 Key Pad

Modem

Modem

LAN

10/100/1000 Ethernet LAN

Audio

Headphone jack (stereo), S/P DIF output port (shared with headphone port), Microphone jack (mono), 4 harman/kardon® stereo speakers with subwoofer

AC Adapter

180W (19V x 9.5A) 100-240V AC Adapter

Battery Type

Li-Ion (4000mAh)

PC Express Slot

1-ExpressCard™ Slot

Media Port

5-in-1 Bridge Media Adapter, S/P DIF output port (shared with headphone port)

USB Ports

4-USB (2.0) with Sleep and Charge

iLINK

i.LINK™ IEEE-1394

Regza Link

Regza Link (HDMI-CEC)

Software

TOSHIBA ConfigFree®, TOSHIBA Recovery Disc Creator, TOSHIBA Speech System, Ulead® DVD MovieFactory® 5 for Toshiba, TOSHIBA Games Console, designed by WildTangent®, PowerCinema for TOSHIBA, memeo AutoBackup, Hard disc (HDD) recovery, Norton 360™ All-In-One Security (60-day Trial), Computrace LoJack® for Laptops, TOSHIBA DVD Player, Microsoft® Office Ready with Trial Office Professional 2007 (60-day trial), TOSHIBA Disc Creator

Weight

Starting at 8.99 lbs.

Color

Rogue™

Warranty

1-Yr Parts and Labor, 1-Year Battery


MSRP Price: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.