Qosmio® : G50

  • Choose a Model
  • F50
  • G50
  • X305

Extra Wide. Exceptionally Entertaining. Qosmio® G50

Share
Share
Qosmio G50
  • Unrivaled viewing and listening
  • Cool new Vibe design
  • Truly “wowing” next–gen technology
Powerful NVIDIA® Graphics
If you’re into action, discrete graphics is the name of the game. And this Qosmio laptop series offers just that with the muscular NVIDIA® GeForce® 9600M GT graphics system and its 512MB DDR3 discrete graphics memory*. Hair–trigger movement. Fantastic lighting and textures. No, you’re not in Kansas anymore.
Massive Storage
500GBs worth on two huge 250GB hard drives! That’s a gi–normous half a terabyte of storage to hold more blockbuster hits, more home movies, more music, more photos, plus more personal and work files than ever before. Need we say more?

some models include

Premium Design
When it comes to full-on entertainment no other machines come close to this Qosmio® laptop series. Along with many other entertainment extras these laptops offer an extra-wide 18.4-inch diagonal HD+ TruBrite® wide-angle display, which not only delivers stunning visuals, but provides the best viewing for widescreen movies with its 16:9 aspect ratio.
Toshiba Quad–Core HD Processor
With a show of hands our new Quad Core HD Processor wins the award for coolest new technology. Use hand gesture controls to start, pause and rewind your entertainment. Upscale your DVDs from standard– to high-definition. Find your favorite parts of movies with face indexing. And take advantage of real–time video encoding to speed downloads from your camcorder. learn more »
Incredible Surround Sound
Booming Harman Kardon® stereo speakers, a powerful subwoofer and Dolby® Home Theater™ create an amazing sonic backdrop for all your entertainment, including virtual surround listening on your laptop or headphones, plus full 5.1 surround sound on external speakers. Let’s hear it!

works great with

dynadock™ USB Docking Station with Video Port
A quick and easy way to go big with your entertainment, reduce cable clutter plus wear and tear on your laptop?all with a single USB connection.
Toshiba Primary Li Ion Battery Pack
One of the most useful accessories for any laptop owner, back-up batteries should be a must for the office, your home and your traveling bag.
Toshiba Wireless 2.4 GHz RF Optical Tilt-Wheel Mouse
This mouse has no tail. But it does offer tons of features, major clicking comfort and cable–free convenience. Great for heavy formatting or Web surfing.