Multimedia. Mega-gaming. Major fun. Qosmio®

What’s a Qosmio, you ask?
An extraordinary family of laptops with a―well, far-from-ordinary name. Pronounced “KOZ-me-o,” these amazing machines are designed to be an exciting epicenter for all the entertainment you love, from non-stop gaming action to feature films, home movies, photos, and your favorite songs. Brace yourself. When it comes to fun our new Qosmio notebooks are way off the Richter scale.
Meet the new royal entertainment family.
When it comes to multimedia our Qosmio brand rules. That includes our 18.4” G55 with an amazing Toshiba Quad Core HD Processor for HD video processing, our 17” diagonal screen gaming dynamo, the X305, with its premier graphics system, all the way to our mobile 15.4” diagonal screen F55 laptop with built-in Garmin® GPS. Whichever you choose, thanks to stunning TruBrite® display technology and other high-end features, you’re in for some serious thrills. Hail, Qosmio!
Get ready for action.
Wherever you go, bring nothing less than your A-game. Because our new Qosmio X305 notebooks now offer powerful NVIDIA® graphics systems with up to an amazing 1GB of discrete graphics memory to put your skill―and your very nerve―to the ultimate test. You heard us right. That’s up to one full 1GB!
Crank up the music.
Download your favorite music, build special playlists, then sit back and get ready. Up to four bass reflex stereo speakers and a sub-woofer on these Qosmio laptops will envelop you in a full, rich blanket of sound, delivering brighter highs and more luxurious lows. Where’s the sweet spot? Right where you are.
Go ahead. You deserve to go big.
Super-size your entertainment most anywhere. It’s easy with new Toshiba REGZA-Link® (HDMI-CEC) technology on the Qosmio series. Now you can blast spectacular high-def pictures and magnificent 5.1 virtual surround sound through a home theater system, and run all the components using a single remote control. Now how cool is that? And how totally convenient too!

We'll help you find the perfect laptop

Thanks for noticing

PC Magazine says of the versatile Qosmio®: “(It’s) the best multimedia laptop we've seen, especially when it comes to integrating AV features. No other system comes close.”

More Awards and Achievements