Qosmio® F55-Q502 - Write a Review Close

Qosmio® : F50 : F55-Q502

  • Choose a Model
  • F50
  • G50
  • X305
PRINT Print
F55-Q502
Spec Sheet
Spec Sheet
Gallery
Gallery
Share
Share this page
Tour

Over the top entertainment

  • Genuine Windows Vista® Home Premium (SP1, 32-bit)
    Genuine Windows Vista® Home Premium (SP1, 64-bit)
  • Intel® Core™2 Duo Processor P7350
  • 3GB PC6400 DDR2 800MHz SDRAM
  • 320GB HDD (5400rpm)
  • DVD-SuperMulti (+/-R double layer) with Labelflash™ drive
  • Atheros® Wireless-LAN (802.11b/g/n)

MSRP: $1,399.99

Average Customer Rating:

Read Reviews  /  Write Reviews



Ready to Buy? You've got options
Buy from an online retailer

F55-Q502 : Detailed Product Specs

Operating System

Genuine Windows Vista® Home Premium (SP1, 32-bit), Genuine Windows Vista® Home Premium (SP1, 64-bit)

Processor

Intel® Core™2 Duo Processor P7350

Processor Type

Core™2 Duo

Processor Number

P7350

Processor Speed

2.0GHz

Front Side Bus

1066MHz

Memory Size

3072MB

Memory Speed

PC6400 DDR2 800MHz SDRAM

Display Size

15.4" widescreen

Display Type

WXGA+ with TruBrite® Technology

Display Resolution

1440x900

Graphics Engine

NVIDIA® GeForce® 9700M GTS

Graphics Memory

1791MB total (32-bit): 512MB GDDR3 discrete memory + up to 1291MB shared memory w/NVIDIA® TurboCache™ technology

Hard Drive Size

320GB

Hard Drive Speed

5400rpm

Secondary Hard Drive Size

No Secondary Hard Drive Installed

Optical Drives

DVD-SuperMulti (+/-R double layer) with Labelflash™ drive supporting up to 11 formats

Wireless LAN

Atheros® Wireless-LAN (802.11b/g/n)

Bluetooth

No Bluetooth (No Antenna)

Webcam

Webcam and microphone built into LCD bezel

Input Devices

TouchPad pointing device, Panel Lights, Dolby settings, Camera control buttons, Media button, Mute button, 86 key US keyboard, CD/DVD Buttons (Play/Pause, Stop, Prev Track, Next Track)

Security

HDD Recover

LAN

10/100/1000 Ethernet LAN

Audio

Built-in microphone, harman/kardon® stereo speakers with subwoofer, S/P DIF output port (shared with headphone port), Headphone jack (stereo)

AC Adapter

120W (19V 6.3A) Auto-sensing, 100-240V / 50-60Hz input

Battery Type

Li-Ion (4000mAh)

PC Express Slot

1-ExpressCard™ Slot

Media Port

5-in-1 Bridge Media Adapter, S/P DIF output port (shared with headphone port)

USB Ports

4-USB (2.0) with Sleep and Charge

iLINK

i.LINK™ IEEE-1394

Regza Link

Regza Link (HDMI-CEC)

Software

TOSHIBA ConfigFree®, TOSHIBA Recovery Disc Creator, TOSHIBA Speech System, TOSHIBA DVD Player, Norton 360™ All-In-One Security (60-day Trial), PowerCinema for TOSHIBA, Garmin Mobile PC navigation package, memeo AutoBackup, Hard disc (HDD) recovery, TOSHIBA Face Recognition, TOSHIBA Games Console, designed by WildTangent®, Microsoft® Works Version 9.0, Ulead® DVD MovieFactory® 5 for Toshiba, Microsoft® Office Trial Home and Student 2007 Edition (60-day trial), TOSHIBA Disc Creator

Weight

Starting at 8.1 lbs

Color

Vibe

Warranty

1-Yr Parts and Labor, 1-Year Battery


MSRP Price: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.