Take multimedia to the next level. Qosmio

Qosmio
How do you define your entertainment?
If it’s with full 1080p HD images, DVD Rewritable Drive, full, rich surround sound, full TV viewing pleasure and full-throttle gaming, too, Toshiba’s Qosmio® mobile high-def multimedia machine is definitely for you.
Take the show on the road.
You don’t have to be at the cinema or in your living room to enjoy the latest high-definition movies in full 1080p format. Thanks to a built-in DVD Rewritable Drive, a stunning 17” diagonal Ultimate TruBrite® display and immersive surround sound listening, the world can be your theater.
Crank up the music.
Download your favorite music, build special playlists, then sit back and get ready. The four Harman/kardon® Bass Reflex speakers and the intergraded sub-woofer and the 1-bit Digital Amplifier on the Qosmio® laptop will envelop you in a full, rich blanket of sound, delivering brighter highs and more luxurious lows. Where’s the sweet spot? Right where you are.
Watch your TV enjoyment skyrocket.
Just because you’re on the road doesn’t mean you have to miss your favorite programming. Use the High Definition OCUR TV Tuner to schedule, record and watch it all right on your Qosmio® laptop—with stellar LCD quality, no less.
Get ready for action.
Wherever you go, bring nothing less than your A-game. Because the Qosmio® notebook PC has a powerful NVIDIA graphics system with the discrete graphics memory to put your skill—and your very nerve—to the ultimate test.


Go big. Without going home.
Total versatility and convenience. That’s how the Qosmio rolls. Along with all its other great features it also has control buttons that help you get to the entertainment you want, faster, plus a RegzaLink (HDMI-CEC) port and other connections so you can tap into a home theater system. How cool is that?

We'll help you find the perfect laptop

Thanks for noticing

PC Magazine says of the versatile Qosmio®: “(It’s) the best multimedia laptop we've seen, especially when it comes to integrating AV features. No other system comes close.”

More Awards and Achievements