Portégé® R500-S5008X - Write a Review Close

Portégé® : R500 : R500-S5008X

  • Choose a Model
  • R500
  • M700
PRINT Print
R500-S5008X
Spec Sheet
Spec Sheet
Gallery
Gallery
Share
Share this page
Tour

The Ultimate Ultraportable

  • Genuine Windows® XP Professional
  • Intel® Core™2 Duo Processor U7700
  • 2GB PC2-5300 DDR2 667MHz SDRAM
  • 160GB HDD (5400rpm)
  • Intel® Wireless WiFi Link 4965 AGN (802.11a/g/n)
    Bluetooth® V2.0 + EDR

MSRP: $1,549.00

Average Customer Rating:

Read Reviews  /  Write Reviews



Ready to Buy? You've got options
Buy from ToshibaDirect.com ( Usually ships in 1-2 business days )

Add to Cart

Buy from an online retailer

R500-S5008X : Detailed Product Specs

Operating System

Genuine Windows® XP Professional

Processor

Intel® Core™2 Duo Processor U7700

Processor Type

Core™2 Duo

Processor Number

U7700

Processor Speed

1.33GHz

Front Side Bus

533MHz

Memory Size

2048MB

Memory Speed

PC2-5300 DDR2 667MHz SDRAM

Display Size

12.1" widescreen

Display Type

WXGA, Transreflective type

Display Resolution

1280x800

Graphics Engine

Intel® Graphics Media Accelerator 950

Hard Drive Size

160GB

Hard Drive Speed

5400rpm

Wireless LAN

Intel® Wireless WiFi Link 4965 AGN (802.11a/g/n)

Bluetooth

Bluetooth® V2.0 + EDR

Input Devices

85 key US keyboard, TouchPad pointing device, Toshiba Outdoor Display Switch

Security

Finger Print Reader, Password Security, Security Cable Lock Slot

LAN

Intel® PRO/1000 - 10/100/1000 Ethernet

Audio

Built-in microphone, Built-in monaural speaker, Headphone jack (stereo), Microphone jack (mono)

AC Adapter

45W (15V 3A) 100-240V AC Adapter

Battery Type

Li-Ion (5800mAh)

PC Card Slots

1-Type II PC Card Slot

PC Express Slot

No PC Express Slot

Media Port

1-SD Slot

USB Ports

3-USB (2.0)

iLINK

i.LINK™ IEEE-1394

Docking Connector

Docking Connector

Software

Infineon® TPM Software Professional Package, TOSHIBA Recovery Disc Creator, Ulead® DVD MovieFactory® for Toshiba, AuthenTec EntréPad® TruePrint® technology, Trusted Platform Module (TPM v1.2), Microsoft® Office Ready with Trial Office Professional 2007 (60-day trial), InterVideo® WinDVD®, TOSHIBA Security Assist, TOSHIBA ConfigFree®, TOSHIBA Disc Creator, TOSHIBA Management Console

Weight

Starting at 2.4 lbs.

Color

Aluminum Silver

Warranty

1-Yr Parts and Labor, 1-Year Battery

External Disk Drives (Sold separately)

Sold Separately: Toshiba UltraSlim USB (2.0) CDRW/DVD-ROM Drive, Sold Separately: Toshiba UltraSlim USB (2.0) DVD-SuperMulti drive (+R double layer)


MSRP Price: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.