![]() |
The Ultimate Ultraportable
MSRP†: $2,099.00 |
Ready to Buy? You've got options
Buy from ToshibaDirect.com ( Usually ships in 1-2 business days )
Buy from an online retailer
R500-S5006V : Detailed Product Specs
Operating System
Genuine Windows Vista® Business (32-bit)
Processor
Intel® Core2 Duo Processor U7700
Processor Type
Core2 Duo
Processor Number
U7700
Processor Speed
1.33GHz
Front Side Bus
533MHz
Memory Size
2048MB
Memory Speed
PC2-5300 DDR2 667MHz SDRAM
Display Size
12.1" widescreen
Display Type
WXGA, Transreflective type
Display Resolution
1280x800
Graphics Engine
Intel® Graphics Media Accelerator 950
Hard Drive Size
160GB
Hard Drive Speed
5400rpm
Optical Drives
DVD SuperMulti (+/-R) drive supporting up to 9 formats
Wireless LAN
Intel® Wireless WiFi Link 4965 AGN (802.11a/g/n)
Bluetooth
Bluetooth® V2.0 + EDR
Input Devices
85 key US keyboard, TouchPad pointing device, Toshiba Outdoor Display Switch
Security
Finger Print Reader, Password Security, Security Cable Lock Slot
LAN
Intel® PRO/1000 - 10/100/1000 Ethernet
Audio
Built-in microphone, Built-in monaural speaker, Headphone jack (stereo), Microphone jack (mono)
AC Adapter
45W (15V 3A) 100-240V AC Adapter
Battery Type
Li-Ion (5800mAh)
Battery Life
Up to 7.5 hours
PC Card Slots
1-Type II PC Card Slot
PC Express Slot
No PC Express Slot
Media Port
1-SD Slot
USB Ports
3-USB (2.0)
iLINK
i.LINK IEEE-1394
Docking Connector
Docking Connector
Software
Infineon® TPM Software Professional Package, Ulead® DVD MovieFactory® for Toshiba, Microsoft® Office Ready Suite 2007 (60-day trial), AuthenTec EntréPad® TruePrint® technology, Trusted Platform Module (TPM v1.2), InterVideo® WinDVD®, TOSHIBA Recovery Disc Creator, TOSHIBA ConfigFree®, TOSHIBA Disc Creator, TOSHIBA Security Assist, TOSHIBA Management Console
Weight
Starting at 2.4 lbs.
Color
Aluminum Silver
Warranty
3-Years Parts, Labor and AC Adapter; 1-Year Battery

















