Portégé® M700-S7004X - Write a Review Close

Portégé® : M700 : M700-S7004X

  • Choose a Model
  • R500
  • M700
PRINT Print
 M700-S7004X
Spec Sheet
Spec Sheet
Gallery
Gallery
Share
Share this page
Tour

The Performance Tablet PC

  • Genuine Windows® XP Tablet Edition 2005
  • Intel® Core™2 Duo Processor T8100
  • 2GB PC2-5300 DDR2 667MHz SDRAM
  • 160GB HDD (5400rpm)
  • Ultra SlimBay DVD-SuperMulti drive (+/-R double layer)
  • Intel® Wireless WiFi Link 4965 AGN (802.11a/g/n)
    Bluetooth® V2.0 + EDR

MSRP: $1,699.00

Be the first to write a review



Ready to Buy? You've got options
Buy from an online retailer
Customize your M700 at ToshibaDirect.com

Customize

M700-S7004X : Detailed Product Specs

Operating System

Genuine Windows® XP Tablet Edition 2005

Processor

Intel® Core™2 Duo Processor T8100

Processor Type

Core™2 Duo

Processor Number

T8100

Processor Speed

2.10GHz

Front Side Bus

800MHz

Memory Size

2048MB

Memory Speed

PC2-5300 DDR2 667MHz SDRAM

Display Size

12.1" widescreen

Display Type

WXGA LED Backlight Display supporting digital pen and touch screen with indoor/outdoor viewing

Display Resolution

1280x800

Graphics Engine

Mobile Intel® Graphics Media Accelerator X3100

Graphics Memory

8MB-384MB dynamically allocated shared graphics memory

Hard Drive Size

160GB

Hard Drive Speed

5400rpm

Optical Drives

Ultra SlimBay DVD-SuperMulti drive (+/-R double layer) supporting 11 formats

Wireless LAN

Intel® Wireless WiFi Link 4965 AGN (802.11a/g/n)

Bluetooth

Bluetooth® V2.0 + EDR

Webcam

Webcam and microphone built into LCD bezel

Input Devices

85 key US keyboard, Presentation Button, Windows Security button, Toshiba Assist Button, TouchPad pointing device

Security

Finger Print Reader, Multiple-Level Password Utilities

Modem

Modem

LAN

Intel® Pro 82566MM 10/100/1000 Ethernet

Audio

Standard stereo speakers, Built-in microphone, Microphone jack (mono), Headphone jack (stereo)

AC Adapter

75W (15V 5.0A) Auto-sensing, 100-240V / 50-60Hz input

Battery Type

Li-Ion (4700mAh)

PC Card Slots

1-Type II PC Card Slot

PC Express Slot

No PC Express Slot

Media Port

Bridge Media Adapter

USB Ports

3-USB (2.0)

iLINK

i.LINK™ IEEE-1394

Docking Connector

Docking Connector

Software

Infineon® TPM Software Professional Package, TOSHIBA Security Assist, InterVideo® WinDVD®, AuthenTec EntréPad® TrueSuite® technology, Google Picasa™, McAfee® Internet Security Suite (30-day trial), Trusted Platform Module (TPM v1.2), Microsoft® Office Ready with Trial Office Professional 2007 (60-day trial), TOSHIBA Recovery Disc Creator, TOSHIBA Management Console, TOSHIBA ConfigFree®, TOSHIBA Disc Creator, Microsoft® Office OneNote® 2007

Weight

Starting at 4.6 lbs.

Color

Titanium Silver

Warranty

3-Years Parts, Labor and AC Adapter; 1-Year Battery


MSRP Price: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.